SIEMENS

 

Ultraviolet (UV) Disinfection Equipment 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
      • Contact Us
      • Request A Proposal
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Chemical Feed and Disinfection
      • Analyzers and Process Controllers
      • Chemical Induction/ Injection Products
      • Chemical Metering Pumps and Accessories
      • Chlorine Dioxide Generation Equipment
      • Dry Chemical Feed Equipment and Control
      • Gas Feed Equipment and Control
      • Hypochlorite Generation Equipment
      • Liquid Chemical Feed Equipment and Control
      • Polymer Feed and Control
      • Ultraviolet (UV) Equipment
    • Ultraviolet (UV) Equipment

    Barrier® M UV Systems for Water Disinfection Applications

    The Barrier® M range of UV systems is primarily designed for the treatment of potable water, wastewater, swimming pool and process water with flow rates ranging from 44 to 5000 US gpm (10 to 1150 m3/h).

    UV Water Disinfection System - Barrier® M
    Barrier® M Series
    The Barrier® M systems are equipped with special Wallace & Tiernan® medium-pressure lamps, type WTL.  The radiation spectrum of 200 to 300 nm attacks both the DNA and the cell wall, proteins and enzymes of waterborne pathogens.  The repair mechanisms of the microorganisms are therefore also destroyed.  The Barrier® M reaction chamber is characterized by optimal hydraulics and low pressue loss, ensuring a high efficiency of the UV system.

    Find the UV disinfection solution that's right for you.  Use the table below to find out what Barrier® M product is best suited for your application needs.  Click here for aquatic applications.

     

    Disinfection Capacity1

    Model

    US gpm

    m3/hr

    T10 mm

    Barrier® M UV Systems

    M 35

    145

    33

    98%

    M 80

    308

    70

    98%

    M 135

    493

    112

    98%

    M 210

    511

    116

    90%

    M 2752

    982

    223

    98%

    M 290

    467

    106

    85%

    M 350

    572

    130

    85%

    M 5252

    1484

    337

    98%

    M 700

    1378

    313

    90%

    M 9002

    1312

    298

    85%

    M 950

    N.A

    N.A

    N.A

    M 1200

    N.A

    N.A

    N.A

    M 12502

    1409

    320

    80%

    M 1400

    2171

    493

    90%

    M 1700

    N.A

    N.A

    N.A

    M 2000

    3122

    709

    90%

    M 26002

    4064

    923

    90%

    M 38002

    4015

    912

    85%

    1Capacity at a UV dose of 400 J/m2, end of lamp life, at the specified transmittance, and based on the multiple point summation method

    2Also available in DVGW certified execution; please consult factory or individual datasheet for biodosimetrical certified capacities. (DVGW – Internationally recognized authority on certification of UV disinfection systems. DVGW – German Technical and Scientific Association for Gas and Water).

    top of page

    Features and Benefits

    • Space savings and reduced installation cost with compact design and small footprint
    • Extremely low pressure loss
    • Easy installation and retrofit with in line design; reduced installation cost
    • Reduced maintenance cost and low head loss because of the few powerful medium-pressure lamps used
    • Low life-cycle cost with hydrodynamically optimized chamber design
    • Negligible photoreactivation mechanisms, and no impact of water temperature on efficiency because of medium-pressure lamp technology
    • Extended lamp life and reduced power consumption with lamp power control

     

    top of page
    Print
    Contact Us

    Contact Us

    Bertrand Dussert, Ph.D
    Global Product Manager
    856.507.4144
    Send Email
    Request a Proposal

    Product Documentation

    Brochure
    Ultraviolet Systems for Water Applications

    Product Line Sheet
    Barrier® M UV Systems

    Global Chemical Feed & Disinfection Sales, Service & Support




    To contact one of our Sales, Service and Support professionals closest to you, please follow this link:

    Global Chemical Feed & Disinfections Sales, Service and Support Contacts

     

    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID