SIEMENS

 

Barrier® Sun Series of UV Systems 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
      • Contact Us
      • Request A Proposal
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Chemical Feed and Disinfection
      • Analyzers and Process Controllers
      • Chemical Induction/ Injection Products
      • Chemical Metering Pumps and Accessories
      • Chlorine Dioxide Generation Equipment
      • Dry Chemical Feed Equipment and Control
      • Gas Feed Equipment and Control
      • Hypochlorite Generation Equipment
      • Liquid Chemical Feed Equipment and Control
      • Polymer Feed and Control
      • Ultraviolet (UV) Equipment
    • Ultraviolet (UV) Equipment

    Barrier® Sun Series of UV Systems

    Barrier® Sun Series
    Barrier® Sun Series
    The Barrier® Sun UV Systems are designed to treat flows ranging from 2.3 to 1,362.7 m3/h (10 to 6000 US gpm). These systems can be used for germicidal disinfection, ozone destruction, TOC reduction, and liquid sugar disinfection applications. The chambers are suitable for indoor installation only.

    Barrier® Sun-DOH UV Systems
    The Barrier® Sun-DOH Series of UV systems are designed for disinfection use in small community drinking water systems, businesses, and schools. The durable, stainless steel units can be installed at the point of entry. Available in sizes ranging up to 34.1 m3/h (150 US gpm), they come with many standard features for ease of installation, operation, and maintenance.To meet the requirements of many of the world’s health agencies, the Sun-DOH series come standard with several built-in safety features including: UV monitor, flow control, automatic shut-off valve, two minute warm-up delay, quartz cleaning, remote audible and visual alarms, and spare parts.

    Barrier® Sun-LS UV Systems
    The Barrier® Sun-LS Series of UV systems are designed for liquid sugar and opaque liquid disinfection. The units treat liquid sugars that have high osmotic pressure (brix 25-67) and zero to low UV transmittance. Available in sizes ranging from 0.23 to 45.4 m3/h (1 to 200 US gpm), they come with many standard features for ease of installation, operation, and maintenance. In order to provide proper disinfection, the UV system must treat the liquids using a "thin film" design. A thin film design is where the UV lamps are spaced close together, which forces the liquid into close proximity to the light source. The use of internal baffles to introduce a bit of turbulence to the liquid also enhances the disinfection process.  

    Find the UV disinfection solution that's right for you.  Use the table below to find out what Barrier® Sun model is best suited for your application needs.


     

    Capacity per Reactor (1)

    Model

    US gpm

    m3/hr

    Barrier® Sun Series of UV Systems

    SUN-4R-HO

    100

    22.7

    SUN-6R-HO

    125

    28.4

    SUN-8R-HO

    165

    37.5

    Barrier® Sun Series Vertical Orientation

    SUN-4RV-HO

    100

    22.7

    SUN-6RV-HO

    125

    28.4

    SUN-8RV-HO

    165

    37.5

    Barrier® Sun DOH (Department of Health) Series

    SUN-DOH-8R

    100

    22.7

    SUN-DOH-6E

    125

    28.4

    SUN-DOH-8E

    150

    34.1

    Barrier® Sun DOH Series Amalgam Lamp Technology

    SUN-DOH-8E-A300

    300

    68.1

    SUN-DOH-12E-A300

    1,100

    249.8

    Barrier® Sun Liquid Sugar Applications

    SUN-LS-4R-HO

    10

    2.3

    SUN-LS-12R-HO

    35

    7.9

    SUN-LS-12E-HO

    75

    17.0

    SUN-LS-20R-HO

    80

    18.2

    SUN-LS-36R-HO

    200

    45.4

    Barrier® Sun Liquid Sugar Amalgam Lamp Technology

    SUN-LS-7E-A300

    160

    13.6


    (1) Nominal capacities only. See product literature for details.
    top of page

    Benefits

    • Flexible inlet and outlet sizes and orientations easily adapts to any existing installations
    • Simple maintenance; lamp replacement without draining vessel
    • Automatic quick-stroke quartz cleaning
    • Ease of installation, operation, and maintenance

    top of page
    Print
    Contact Us

    Contact Us

    Bertrand Dussert, Ph.D
    Global Product Manager
    856.507.4144
    Send Email
    Request a Proposal

    Product Documentation

    Brochure
    Ultraviolet Systems for Water Applications

    Product Sheet
    Barrier® Sun Series

    Global Chemical Feed & Disinfection Sales, Service & Support


    To contact one of our Sales, Service and Support professionals closest to you, please follow this link:

    Global Chemical Feed & Disinfections Sales, Service and Support Contacts


    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID