SIEMENS

 

Ultraviolet (UV) Disinfection Equipment 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Chemical Feed and Disinfection
      • Analyzers and Process Controllers
      • Chemical Induction/ Injection Products
      • Chemical Metering Pumps and Accessories
      • Chlorine Dioxide Generation Equipment
      • Dry Chemical Feed Equipment and Control
      • Gas Feed Equipment and Control
      • Hypochlorite Generation Equipment
      • Liquid Chemical Feed Equipment and Control
      • Polymer Feed and Control
      • Ultraviolet (UV) Equipment
    • Ultraviolet (UV) Equipment

    Barrier® Sunlight V Series of UV Systems

    The Barrier® Sunlight V UV systems are designed to treat unlimited flows.  The most significant features are their vertical orientation, small footprint, ease of operation, modular design, and low maintenance.

    Barrier® Sunlight V Series of UV Systems
    Barrier® Sunlight V Series
    The systems come standard with vertically orientated stainless steel modules, remote modified NEMA 4X (IP56) power distribution centers, automatic air-driven quartz cleaning systems, and integrated liquid and air electronics cooling.  The product line has modules to handle both plants that require lower water levels with the VR series 30" (762 mm) and those with higher water levels with the VE series 60" (1524 mm).















    Find the UV disinfection solution that's right for you.  Use the table below to find out what Barrier V product is best suited for your application needs.

     

    Capacity per Reactor (1)

    Model

    US mgd

    m3/h

    Barrier Sunlight V Series of UV Systems

    V-40R-HO

    1

    157.7

    V-40E-HO

    2

    315.5

    Barrier Sunlight V Series Amalgam Lamp Technology

    V-40R-A150

    1.75

    276

    V-30E-A300

    2.5

    394.3

    V-40E-A300

    3.5

    552

    V-48E-A300

    4

    630.9

    (1) Nominal capacities only.  See product literature for details.


    top of page

    Features and Benefits

    • Energy-efficient electronic ballasts reduce operating costs and ensure fast response upon energizing
    • Small footprint and easy integration into existing chlorine contact channels, reducing installations and construction costs
    • Easy access to lamps reduces maintenance costs and promotes operator safety; all electrical connections above the water line for safety
    • Integrated closed-loop ballast cooling system eliminates need for air conditioning
    • Automatic flow pacing through partial moduleswitching for reduced enerrgy consumption and extended lamp life

     

    top of page
    Print
    Contact Us

    Contact Us

    Bertrand Dussert, Ph.D
    Global Product Manager
    856.507.4144
    Send Email
    Request a Proposal

    Product Documentation

    Brochure:
    Ultraviolet Systems for Water Applications

    Product Sheet:
    Barrier® Sunlight V Series

    Featured Article:
    Performance Validation of a UV Reactor for High and Low Dose Applications

    Related Case Studies

    Vertical UV Module Helps Town Increase Treatment Capacity without Increasing Footprint

    Global Chemical Feed & Disinfection Sales, Service & Support


    To contact one of our Sales, Service and Support professionals closest to you, please follow this link:

    Global Chemical Feed & Disinfections Sales, Service and Support Contacts


    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID