SIEMENS

 

Bag Filtration, Filter Bags, and Housings 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Health Sciences
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Conventional Filtration
      • Bag Filters and accessories
      • Cartridge Filters and Accessories
      • Cloth Type Filter Systems
      • Filter Housings and accessories
      • Gravity Filter Systems
      • Media - GFH,Greensand, Walnut Shell & Specialty
      • Packaged Water Treatment Plants
      • Parts and Accessories
      • Pressure Filter Systems
    • Bag Filters and accessories

    Bag Filtration, Filter Bags, and Housings

    Bag filters are a convenient, economical choice for applications that require gross particulate removal. Particulates are trapped in the bag and then the bag can be disposed of.

    Bag Filters
    Bag Filters

    We offer a variety of filter bag replacements and housings to meet specific configurations and filtration needs.


    Bag Filters

    Filter Bags (Low Flow)
     - Polypropylene felt material with thermally welded bag

    Filter Bags (Welded)
     - Available in #1 (7x16.5") and #2 (7x32") sizes
     - Heat welded seams (PO Bags)
     - Stainless steel locking ring
     - Choice of polypropylene or polyester felt materials

    Filter Bags (Sewn) (available as case quantities of 25 only)
     - Choice of polypropylene or polyester felt materials






    Housings

    Stainless Steel, Non-Code 
     -
    316 SS construction
     - BUNA-N O-ring
     - 2" NPTF threaded or 2” RF 150lb ANSI flanged
     - Available in 65 gpm (size P1) or 125 gpm (size P2) flow rates
     - Rated at 150 psi @ 200°F

    Stainless Steel, ASME Code
     -
    316 SS construction
     - BUNA-A O-ring
     - RF 150lb ANSI flanged connections
     - Single bag housings available with swing bolt closure
     - Multi bag housings have swing bolt spring-assist closur

    Polypropylene (Standard Flow)
     -
    Heavy duty reinforced polypropylene construction
     - Viton Seals
     - 2" NPTF connections
     - Available in 50 gpm (size P1) or 100 gpm (size P2) flow rates
     - Rated at 150 psi @ 80°F
     - Duplex valved A/B bank divert operation

    top of page

    Features and Benefits

    • Contaminants are captured inside the bag for quick disposal
    • Convenient, economical filtration solution for particulate removal
    • Multiple micron removal efficiencies (5-800 micron)
    • Materials of construction options available

     

    top of page
    Print
    Contact Us

    Contact Us

    James Pinault
    Product Marketing Manager
    800.875.7873 x5000
    Send Email
    Request a Proposal

    Product Documentation

    Bag Filters and Housings (pdf)

    Services

    Siemens provides support services designed to keep systems running continuously and minimize on-site direct labor.

    Learn more about our Preventative Maintenance and Service Contracts

    © Siemens AG 2010 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID