SIEMENS

 

AERALATER® Packaged Iron and Manganese Removal 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Health Sciences
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Conventional Filtration
      • Bag Filters and accessories
      • Cartridge Filters and Accessories
      • Cloth Type Filter Systems
      • Filter Housings and accessories
      • Gravity Filter Systems
      • Media - GFH,Greensand, Walnut Shell & Specialty
      • Packaged Water Treatment Plants
      • Parts and Accessories
      • Pressure Filter Systems
    • Packaged Water Treatment Plants

    AERALATER® Packaged Iron and Manganese Removal

    AERALATER® is a packaged iron and manganese water filtration system that combines aeration, detention, and filtration in a single package.

    Aeralater® Installation

    Selecting an AERALATER® unit provides you with:

  • Aeration, detention and filtration in a single unit
  • Reduced design costs
  • Simplified operation
  • Reduced operating costs
  • top of page

    Features and Benefits

    Features

    • Vertical construction
    • Common underdrain
    • Simplified piping manifold
    • Pre-engineered designs to 600 gpm (136 m3/hr)
    • Shipped assembled to 400 gpm (91 m3/hr)



    Benefits

    • Small footprint
    • Eliminates backwash pump
    • Backwash from in-service cells
    • Provides simplified operation
    • Reduced design costs
    • Reduced installation costs
    • Faster plant construction


    AERALATER® units are an original invention of General Filter going back to 1962.  Nearly 500 units have been installed to date removing iron, manganese and arsenic.  The aeration section can be enhanced for dissolved gas reduction if required.  A portion of the unit can be located outside the building to further reduce construction cost.  This is one of several designs available to you when considering iron and manganese removal.

    top of page
    Print
    Contact Us

    Contact Us

    Peter Levorson
    Applications Specialist
    515.268.8474
    Send Email
    Request a Proposal

    Parts & Services

    Aftermarket Equipment & Services

    © Siemens AG 2010 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID