SIEMENS

 

Packaged Water Treatment Plants 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Conventional Filtration
      • Bag Filters and accessories
      • Cartridge Filters and Accessories
      • Cloth Type Filter Systems
      • Filter Housings and accessories
      • Gravity Filter Systems
      • Media - GFH,Greensand, Walnut Shell & Specialty
      • Packaged Water Treatment Plants
      • Parts and Accessories
      • Pressure Filter Systems
    • Packaged Water Treatment Plants

    Tricon™ Adsorption Clarification and Filtration system for Large Flows

    Water filtration and clarification using the Tricon™ system provides a high quality and high flow water treatment system.

    Tricon™ Systems provide you with:

  • Treatment of 3 to 6 MGD per unit
  • Buoyant media upflow Adsorption Clarifier® system
  • Mixed media polishing filter
  • Economical treatment of < 100 NTU or < 50 Color Units source waters
  • Two log removal credit of Crypto and Giardia size particles
  • Foot print is up to 60% smaller than conventional plants
  • top of page

    Features and Benefits

    The Tricon System: Microfloc Tricon™ systems minimize size and cost and maximize efficiency and performance.  For removing turbidity and color from surface and ground waters.  Two plants remove arsenic from 100+ ppb to less than 10 ppb.

    Features:

    • Simultaneous air and water backwash
    • Two independent filters
    • Small footprint
    • Automatic operation
    • Pre-engineered
    • Bouyant Media Clarifier
    • Two log removal credit of Crypto and Giardia, Up to 3 log removal demonstrated in Pilot Studies
    • Graveless underdrain system

    Benefits:

    • Increased  net water production
    • Cleaner filter media and longer filter runs
    • Continuous water production
    • Minimizes building size and cost
    • Minimizes installation cost and time
    • Minimizes operator effort
    • Minimizes design costs
    • 75-95%Turbidity removal rates
    • Increases filter run time
    • Increased net production through raw water flush
    • Smaller footprint compared to applicable conventional equipment
    • Meets Enhanced Surface Water Treatment Rules
    • Proven process though trials testing
    • Eliminates costly gravel upsets

    Installation Base:  With Tricon™ systems introduced in June of 1985, the number of locations realizing the benefits is rapidly growing.

    top of page
    Print
    Contact Us

    Contact Us

    Anthony Zamarro
    Applications Engineer
    508.849.4726
    Send Email
    Request a Proposal

     

    Parts & Services

    Aftermarket Equipment & Services

    Featured Case Studies

    Trident® System Replaces Aging Water Treatment Plant to Meet New Regulations

    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID