Continuous Deionization (CDI) 

Water Technologies
    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Food and Beverage Industry
      • Life Sciences Industry
      • Marine Industry
      • Mining Industry
      • Oil and Gas Industry
      • Power Industry
      • Semiconductor and Solar Industry
      • Drinking Water Treatment
      • Municipal Wastewater Treatment
      • Aquatics and Leisure
      • Applications
      • About Us
      • Videos
      • Site Map
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Ion Exchange
      • Continuous Deionization (CDI)
      • Continuous Electrodeionization (CEDI/ EDI)
      • Deionizer/ Demineralizer/ Dealkalyzer Products
      • Resins - Cation, Anion & Specialty
      • Water Softener Products
    • Continuous Deionization (CDI)

    CDI-LX™ Continuous Electrodeionization - CEDI - Systems

    CDI-LX™ systems are pre-engineered systems specifically designed to meet the demands of the pharmaceutical, power, microelectronics and general industry customer. 

    Continuous electrodeionization for chemical-free production of high-purity water!
    Continuous Electrodeionization is your safe, chemical-free way to take RO (reverse osmosis) water to a higher level of purity. CDI-LX™ systems use our proven, patented process to produce an uninterrupted supply of high purity water, up to 18.2 megohm-cm. Also referred to as CEDI (Continuous Electrodeionization) and EDI (Electrodeionization) systems, CDI® systems are commonly used to remove boron, carbon dioxide, salt, silica, total dissolved solids (TDS) and total organic carbon (TOC).
    top of page

    Features and Benefits

    • Rugged construction
    • Ability to be hot water sanitized (certain pharmaceutical systems only)
    • Hot water sanitization proven to >200 cycles with no detrimental effects
    • High operating temperature (up to 45 degrees Centigrade; 113 degrees Fahrenheit)
    • Easy validation
    • Double o-ring design ensures completely leak-free operation
    • High operating pressure (up to 100 psi)

    Our standard CDI-LX™ systems have flow rates from 2.5 to 180 gpm (0.57 to 40.88 cubic meters per hr), and combine single or multiple (up to 8) CDI-LX™ modules on a frame with:

    • A complete, power supply assembly (NEMA 12 or optional NEMA 4 and 4X)
    • Controllers
    • Piping
    • Sample valves
    • Cleaning connections

    Flow and quality monitoring instrumentation is standard and remote I/O is available as an option. Flow rates range from 2.5 to >1,000 gpm and systems are ideal for loop applications.

    For 24-hr customer service, please call 800.466.7873.

    top of page
    Print
    Contact Us

    Contact Us

    Technical Support
    800.875.7873 x5000
    Send Email
    Request a Proposal

    Not all products and services are available in all parts of the world. Contact us to discuss your needs.

    Sign up for our FREE newsletter.
    First Name:
    Email:
    We respect your privacy and will never sell or rent our subscriber list.

    Product Documentation

    CDI-LX Systems Data Sheet (pdf)
    CEDI Replacement Modules Data Sheet (pdf)
    Compact CDI-LX Systems Data Sheet (pdf)

    Featured Case Studies

    Biopharm Company Installs CDI® System to Improve Quality of USP Purified Water
    BP Solar Meets Expansion Needs, Reduces Operating And Maintenance Costs With CDI-LX™ High-Purity Water System
    Rijnmond Energy Center Treats Difficult Water with Innovative Technologies
    Integrated Technologies Ensure Reliable and Effective Process Water Treatment at Major West Coast Power Plant

    Related Products and Services

    CEDI Replacement Modules
    Compact CDI-LX™ Systems

    © Siemens AG 2011 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID