SIEMENS

 

Deionizer/ Demineralizer/ Dealkalyzer Products 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
      • Contact Us
      • Request A Proposal
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Ion Exchange
      • Continuous Deionization (CDI)
      • Continuous Electrodeionization (CEDI/ EDI)
      • Deionizer/ Demineralizer/ Dealkalyzer Products
      • Resins - Cation, Anion & Specialty
      • Water Softener Products
    • Deionizer/ Demineralizer/ Dealkalyzer Products

    DeIonization Recirculating Systems - DIRS

    DeIonization Recirculating Systems - DIRS - are economical, pre-packaged water purification systems that produce 5 to 50 gpm of high-purity water. Depending on water quality requirements, the systems allow for several different field configurations to accommodate your specific requirements.

    DeIonization Recirculating Systems

    For ease and versatility of operation, DIRS systems are controlled by a PLC integral to the skid with control programming that allows for system operation in any of the configurations without software alterations. In addition to our standard systems, customized systems with higher flow rates, a variety of plumbing options and other components are also available with little or no impact to lead times.

    top of page

    Features and Benefits

    With fast delivery, quick installation and startup (typically less than one day needed for the system to be in operation), DeIonization Recirculating Systems (DIRS) also feature:

    • Leak-safe operation, as the system automatically shuts down in the event of catastrophic line failure
    • Small footprint and skid-mounted system to reduce usage of valuable floor space
    • PLC controls that allow for multiple field configurations without altering the control system hardware
    • UL and Seismic Zone 4 compliance to satisfy regional permitting regulations
    • Powder-coated steel frames for maximum support of the DIRS, while allowing easy access for maintenance and operation
    • Schedule 80 PVC piping, with optional pigmented polypropylene (PP) for the post-treatment
    • Fully assembled system that is wired and hydrostatically pressure tested prior to shipment and protected with heat-shrink wrapping prior to shipment
    • Complete documentation package including installation, start-up and operation procedures, flow rate charts, process and instrument diagrams (P&ID), electrical schematics and quality assurance data reports

    top of page
    Print
    Contact Us

    Contact Us

    Technical Support
    800.875.7873 ext. 5000
    Send Email
    Request a Proposal

    Product Documentation

    Data Sheet:

    DeIonization Recirculating Systems Data Sheet

    Parts & Services

    For technical questions, spare parts and service needs, please call 800.875.7873 ext. 5000.  For 24-hour emergency customer service, please call 800.466.7873.

    Highlights

    Related Products and Services:
    Vantage™ L Series RO Systems
    Vantage™ V Series RO Systems
    Vantage™ W Series RO Systems
    System Optimization Program
    Mechanical Upgrade Program

    Featured Case Studies

    Northwest Fab Relies on USFilter to Provide Creative Space Planning for UPW System
    Controls Upgrade for Michigan Utility

    Featured News Releases

    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID