SIEMENS

 

Laboratory Water Purification Systems 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
      • Contact Us
      • Request A Proposal
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Laboratory Water Products
      • Storage Reservoirs and other Accessories
      • Water Purification Systems
    • Water Purification Systems

    Laboratory Water Purification Systems

    Every laboratory's water quality and quantity requirements are different. That's why we offer a broad range of application and equipment options designed to meet your lab's unique needs. Whether its for pretreatment, point-of use polishing or a distribution system, we have the water purification system your lab needs. 

    Laboratory Water Purification Systems

    Siemens offers a complete line of laboratory water purification systems and accessories to meet a wide range of applications and flow rates, including:

    ASTM Type I (Ultrapure) Laboratory Water Systems - Ultrapure water for the most critical biological and analytical applications.

    PURELAB® Ultra Laboratory Water Purification Systems  
    Produces the highest quality water (type I) with an advanced smart monitoring system. Some applications include: buffer prep and glassware washing, invitro fertilization, pyrogen testing, cell culture, microbiology and HPLC testing   

    PURELAB® Classic Laboratory Water Purification Systems
    An economical ultrapure water system available in 4 different models to help meet your specific need (DI, UV, UF, UVF)

    PURELAB® UHQ Small Volume Water Purification Systems
    When a smaller volume of ultrapure water is needed.

    MODULAB® High Flow
    Flow rates up to 14 liters per minute

    ASTM Type II (Laboratory Grade) Lab Water Systems - Water suited for standard laboratory techniques and as a pretreatment to ultrapure water polishing systems.

    PURELAB® Option Water Purification Systems 
    Option S combines technologies to produce better than distilled and Option R produces better than double distilled.

    Looking for a higher flow rate for your Type II requirement? 
    Visit our Protegra CS™ lab water system web page

    ASTM Type III (Primary Grade) Laboratory Water Systems - Ideal to pretreat your ultrapure system and also for routine glassware washing. 

    PURELAB® Prima Water Purification Systems 
    Ensures a constant supply of preteated water.  Models also available for higher water volume requirements.

    Central Laboratory Purification Systems - Packaged central lab distribution systems all in one system cabinet, that supplies to multiple point-of-use systems within a lab or to multiple laboratories within a building.

    CENTRA® Storage and Distribution System
    Central Packaged Storage, purification and distribution systems offer fresh options for pure water design

     Protegra CS™ Central Purification System
    Central purification system (type II water) with production rates between 260 and 500 lph

    CLRW (Clinical Reagent Laboratory Water) Feedwater Systems - Feeds chemistry and immunodiagnostic analyzers.

    MEDICA® Water Purification System for Clinical Analyzers

    top of page

    Contact Us

    For more information about laboratory water purification systems, contact the Information Desk, Monday through Friday, 8 a.m. to 5 p.m., Eastern Standard Time: 1.866.926.8420 or 1.724.772.1402 or information.water@siemens.com.  Or email your lab question direct to labproducts.water@siemens.com

    top of page

    Laboratory Water Purification Case Study

    PURELAB® Option-Q Helps Montgomery County Solve Their Crimes

    The Montgomery County Crime Lab needed a high purity water purification system that could supply Type 1 water (from tap feed) for their new laboratory.  The crime lab is part of the Rockville, Maryland County Police Department and has 5 DNA analysts who analyze evidence for the presence of biological stains. Type 1 water is needed because it contains extremely low levels of ions, bacteria, organics, and particulates. Contaminants such as bacteria and enzymes such as DNase can destroy or degrade DNA. To remove these, the water must be treated with a combination of technologies to meet the lab's needed purity level. The PURELAB® Option-Q water purification system was the perfect fit.

    Read Full Case Study

    Laboratory Water Purification Case Study
    top of page
    Print
    Contact Us

    Featured Laboratory Water Purification Products

    CENTRA® Central Laboratory Water System
    MEDICA® Water Purification System for  Clinical Analyzers
    MODULAB® High Flow Lab Water System
    Portable Lab® DI Systems
    Protegra CS™ Central Purification System
    PURELAB® Option Laboratory Water Purification System
    PURELAB® UHQ Laboratory Water Purification System
    PURELAB® Classic Water Purification System
    PURELAB® OptionQ Labwater
    PURELAB® Prima Laboratory Water Purification Systems
    PURELAB® Ultra Laboratory Water Purification System

    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID