SIEMENS

 

Biological Odor Control 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
      • Contact Us
      • Request A Proposal
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Liquid and Vapor Phase Odor Control
      • Biological Odor Control
      • Carbon Adsorption Tower Systems
      • Chemical scrubber odor control systems
      • Emergency Vapor Scubbers
      • Odor Control System Equipment
      • Odor/ Corrosion Control Chemical Products
    • Biological Odor Control

    Biological Odor Control

     

    Biological Odor Control

    Biofiltration is a biological treatment process commonly used to remove contaminants, usually suspended solids in water, or odor and other concerns in water, wastewater or the air. The contaminants are removed by microorganisms that  feed on the organic materials. This process reduces biological oxygen demand and suspended solids in the wastewater or the need for chemicals in odor control scrubbers.   

    Our biofiltration technologies are ideal for municipal and industrial treatment plants. Whether your plant is in need of biofiltration systems for process water, wastewater or groundwater applications, we have systems designed to meet your needs.

    Bioxide® Odor Control
    BIOXIDE® bichemical solution eliminates odor, corrosion and safety problems associated with hydrogen sulfide in sewage. It is a unique, proven product because it achieves sewage odor control naturally, rather than chemically.
    BIOXIDE® Odor Control

    Bioxide-AQ® Odor Control
    BIOXIDE-AQ®, a patented solution which achieves a superior solution for odor and corrosion control, safely and effectively removes existing dissolved sulfide from the wastewater stream, while preventing future odor and corrosion causing sulfide formation.
    Bioxide-AQ® Odor Control

    ZABOCS™ Bio-trickling Filter (BTF)
    The ZABOCS™ BTF is an advanced, non-hazardous biological air treatment system which intergrades equipment, media and the NUCIRC process for optimal performance and flexibility.
    ZABOCS™ BTF

    ZABOCS™ Biological Odor Control
    The unique combination of proprietary carbon media enables the ZABOCS system to treat three times the air volume compared to similar sized conventional biofilter systems, while also being able to start treating odors immediately with zero acclimation time.
    ZABOCS™ Biological Odor Control


    THIOPAQ® Scrubber

    The THIOPAQ®Scrubber technology is a cost-effective bio-catalysed scrubber process. It operates at ambient temperatures and pressures and removes H2S highly efficient without the requirement for expensive catalysts and chemicals.
    THIOPAQ® Scrubber

     

    top of page

    Contact Us

    For more information about biological odor control, contact the Information Desk, Monday through Friday, 8 a.m. to 5 p.m., Eastern Standard Time: 1.866.926.8420 or 1.724.772.1402 or information.water@siemens.com.

    top of page

    Biological Odor Control Case Study

    ZABOCS™ Solves Odor Problem in Jacksonville Beach, FL

    Pump station #10 is located in the resort community of Jacksonville Beach on the Atlantic coast of Florida.  Situated between picturesque neighborhoods and outdoor sports facilities, odors resulting from the station’s wetwell and adjacent manhole were resulting in numerous complaints.  The city along with the engineering firm Waitz & Moye determined they required a low maintenance odor control system capable of treating both the manhole and wetwell while not disturbing the surrounding community.

    Read Full Case Study

    Biological Odor Control Case Study
    top of page
    Print
    Contact Us

    Featured Biological Odor Control Products

    Bioxide® Odor Control
    Bioxide-AQ® Odor Control
    ZABOCS™ BTF
    ZABOCS™ Biological Odor Control
    THIOPAQ® Scrubber

    Product Documentation

    General Odor Control Brochure

    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID