SIEMENS

 

Dry Media/Carbon Odor Control 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
      • Contact Us
      • Request A Proposal
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Liquid and Vapor Phase Odor Control
      • Biological Odor Control
      • Carbon Adsorption Tower Systems
      • Chemical scrubber odor control systems
      • Emergency Vapor Scubbers
      • Odor Control System Equipment
      • Odor/ Corrosion Control Chemical Products
    • Carbon Adsorption Tower Systems

    Modular Carbon Adsorber System

    The Siemens RJMC Series Modular Carbon Adsorber Odor Control Systems are skid mounted, pre-assembled and treat up to 1,400 cfm (2400 m3/h) of odorous air.

    Modular Carbon Adsorber System

    Carbon adsorption is an effective solution to many odor control problems. It is particularly useful for small airflows, remote locations, and control of specific volatile organic compounds that are difficult to remove by wet scrubbing. We offer a complete line of carbon adsorption systems, ranging from small modular systems (100 CFM to 1400 CMF) to larger, dual-bed systems (up to 15,000 CFM).





    You’ve Got Choices!

    All Carbon Media is the Same, Right?
    Wrong! Carbon media is selected based on your specific application. Midas OCM an extraordinarily high H2S breakthrough capacity.

    Team With a Wet Scrubber
    Custom-designed single or dual-bed carbon adsorbers are available for higher air flows, up to 20,000 cfm. In fact, this is often used as a polishing stage following a wet scrubber system.

    Other Carbon Solutions
    Passive flow systems and carbon canisters are also available.

    top of page

    Features and Benefits

    • Pre-assembled and Skid-mounted
    • Vessel of Polyproylene or Fiberglass Reinforced Plastic (FRP)
    • High Performance Midas OCM™ Carbon Media

     

    top of page
    Print
    Contact Us

    Contact Us

    Marc Bodemer
    Sales/Marketing
    858.487.2200
    Send Email
    Request a Proposal

    Product Documentation

    Product Brochure - Carbon Adsorber Odor Control Systems

    Parts & Services

    Contact us today at 858.487.2200 for your Aftermarket Sales inquiries

    Highlights

    Combine with a Packed Tower Odor Control System

    Combine with a LO/PRO Odor Control System

    Featured Case Study

    Singapore Odor Control Plant Ready to Go On-Line

    Regional Sales Contact Information


    Eastern US, Canada & Upper Midwest
    Thomas Miles
    Technical Sales Manager
    Email: thomas.miles@siemens.com
    Phone: (267) 218-4334

    Central US
    Bruce Singleton
    Technical Sales Manager
    Email: bruce.singleton@siemens.com
    Phone: (858) 736-6025

    Western US & Latin America
    Khaled Roueiheb
    Technical Sales Manager
    Email: khaled.roueiheb@siemens.com
    Phone: (858) 487-2200

    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID