SIEMENS

 

Chemical scrubber odor control systems 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
      • Contact Us
      • Request A Proposal
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Liquid and Vapor Phase Odor Control
      • Biological Odor Control
      • Carbon Adsorption Tower Systems
      • Chemical scrubber odor control systems
      • Emergency Vapor Scubbers
      • Odor Control System Equipment
      • Odor/ Corrosion Control Chemical Products
    • Chemical scrubber odor control systems

    DD71™ Series Odor Control Systems

    Vapor phase odor/fume control equipment to treat air streams from 1,000 to 6,000 cfm.

    The DD71 Series allows you to:

  • Be a good neighbor in densely populated areas
  • Eliminate offensive odors with wet chemical scrubbing
  • Reduce odors by up to 99 percent
  • Customize your odor control system to meet your exact needs for inlet and outlet contaminant concentrations and airflow rates
  • Treat for airflow rates up to 6,000 CFM


    Troubled by hydrogen sulfide, ammonia AND organic odors?

    The four-stage Quadriplex can be designed to treat it all in a single system!

    Problem Solved!
    Your Poly-Stage is designed to remove up to 99.0 percent hydrogen sulfide

    Surprise!
    Odor won’t be a problem for the community of Surprise, Arizona.  For their plant expansion, they are adding FIVE DD71 Series Odor Control Systems to control odor!

  • top of page

    Features and Benefits

     Factory assembled and tested prior to shipment

    • Vessel is constructed of rotationally molded, high-density crosslinked polyethylene (HDXLPE)
    • Compact design
    • Threaded Manways for Easy Access
      Modular Sumps for Maximum Efficiency and Minimized Chemical Consumption
    • Choose from Simplex, Duplex, Triplex or Quadriplex models

     

    top of page
    Print
    Contact Us

    Contact Us

    Marc Bodemer
    Sales/Marketing
    858.487.2200
    Send Email
    Request a Proposal

    Product Documentation

    Product Brochure - Poly-Stage Odor Control Systems

    Parts & Services

    Contact us today at 858.487.2200 for all Aftermarket Sales inquiries.

    Highlights

    For airflow less than 1,000 CFM, our
    L-Series Odor Control System is your answer!

    Regional Sales Contact Information


    Eastern US, Canada & Upper Midwest

    Thomas Mile
    Technical Sales Manager
    Email: thomas.miles@siemens.com
    Phone: (267) 218-4334

    Central US

    Bruce Singleton
    Technical Sales Manager
    Email: bruce.singleton@siemens.com
    Phone: (858) 736-6025

    Western US & Latin America

    Khaled Roueiheb
    Technical Sales Manager
    Email: khaled.roueiheb@siemens.com
    Phone: (858) 487-2200

    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID