Emergency Vapor Scubbers 

Water Technologies
  • English
X

Contact


search

  • Water Technologies
    • Products
    • Services
    • Parts
    • Food and Beverage Industry
    • Life Sciences Industry
    • Marine Industry
    • Mining Industry
    • Oil and Gas Industry
    • Power Industry
    • Semiconductor and Solar Industry
    • Drinking Water Treatment
    • Municipal Wastewater Treatment
    • Aquatics and Leisure
    • Applications
    • About Us
    • Videos
    • Site Map
  • Products
    • Activated Carbon
    • Aeration
    • Biological Treatment
    • Chemical Feed and Disinfection
    • Controls, Instrumentation and Analyzers
    • Conventional Filtration
    • Ion Exchange
    • Laboratory Water Products
    • Liquid and Vapor Phase Odor Control
    • Membrane Filtration & Separation
    • Physical/ Chemical Treatment
    • Separation and Clarification
    • Sludge and Biosolids Processing
    • Specialty Products and Accessories
  • Liquid and Vapor Phase Odor Control
    • Biological Odor Control
    • Carbon Adsorption Tower Systems
    • Chemical Scrubber Odor Control Systems
    • Emergency Vapor Scubbers
    • Odor Control System Equipment
    • Odor/ Corrosion Control Chemical Products
    • Saudi Arabia Assesses Odor Control Options
  • Emergency Vapor Scubbers

Emergency Vapor Scrubber System RJ-2000

The RJ-2000® is designed to contain and neutralize chlorine vapors in response to a gas leak or catastrophic cylinder failure.  Siemens offers a full range of emergency scrubbers accidental leaks of toxic gases such chlorine, ammonia and sulfur dioxide.

Emergency Vapor Scrubber System

Emergency Vapor Scrubber Systems (EVSS) from Siemens Water Technologies have been tested by an independent laboratory for chlorine releases from 150 lbs up to one ton and release rates up to 100 lbs/min with maximum discharge concentrations never exceeding 2 PPM. To the best of our knowledge, no other supplier has conducted independent testing a C.A.B.O. approved testing facility.

Since its introduction in 1992, the RJ-2000 Emergency Vapor Scrubber System has become the industry leader, with more than 500 installations worldwide.

Be prepared with EVSS

  • Treat one-ton of toxic gases, including chlorine, sulfur dioxide or ammonia 
  • Designed to handle extreme gas release rates of 100 lbs per minute or more!
  • Achieves exceptional removal efficiencies - <1 PPM chlorine at exhaust

 

top of page

Features and Benefits

  • Factory assembled as a single unit to reduce costs for installation and maintenance
  • Low pressure recirculation of scrubber liquid enhances safety
  • Compact, low-profile design minimizes space required
  • Vertical seal-less pump increases reliability
  • Starts automatically upon leak detection to minimize risk

 

top of page
Print
Contact Us

Contact Us

Marc Bodemer
Sales/Marketing
1.858.487.2200
Send Email
Request a Proposal

Not all products and services are available in all parts of the world. Contact us to discuss your needs.

Sign up for our FREE newsletter.
First Name:
Email:
We respect your privacy and will never sell or rent our subscriber list.

Product Documentation

Product Brochure - Emergency Vapor Scrubber Systems

SWRI Test Report

Parts & Services

Contact us today at 858.487.2200 for your Aftermarket Sales inquiries.

Highlights

RJ-150 Emergency Vapor Scrubber System for 150 lb chlorine cylinder

RJ-2000 Bulk Emergency Vapor Scrubber System for bulk chlorine tanks

Featured Case Study

RJE Packaged Chlorine Scrubber System Provides Safe Chlorination at Remote Wells in Southern California

Regional Sales Contact Information



Northeastern U.S.
Ron Della Paolera
Technical Sales Manager
Email: ron.dellapaolera@siemens.com
Phone: 1.651.766.2700 ext.: 2716

Southeastern U.S.
Jeff Mawhinney
Technical Sales Manager
Email: jeffery.mawhinney@siemens.com 
Phone: 1.724.772.0044
Mobile: 1.412.576.8296

Central U.S.
John Olson
Technical Sales Manager
Email: john.e.olson@siemens.com 
Phone: 1.262.521.8495

Mike Schmidt
Technical Sales Manager
Email: michael.schmidt@siemens.com
Phone: 1.651.766.2700 ext.: 2730

Western U.S.
Steve Gillette
Technical Sales Manager
Email: stephen.gillette@siemens.com 
Phone: 1.971.263.1969

© Siemens AG 2011 - Water Technologies
Corporate Information | Privacy Policy | Terms Of Use | Digital ID