SIEMENS

 

Odor Control System Equipment - Storage Tanks 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
      • Contact Us
      • Request A Proposal
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Liquid and Vapor Phase Odor Control
      • Biological Odor Control
      • Carbon Adsorption Tower Systems
      • Chemical scrubber odor control systems
      • Emergency Vapor Scubbers
      • Odor Control System Equipment
      • Odor/ Corrosion Control Chemical Products
    • Odor Control System Equipment

    Chemical Feed and Storage Systems for Liquid Odor Control Treatment

    Siemens offers chemical feed and storage systems for a variety of corrosive and non-corrosive chemicals. 

    Odor Control and Chemical Feed Storage Systems

    Chemical storage systems for corrosive and non-corrosive
    chemicals

     

     

     

    Single Wall Chemical Storage Systems
    Siemens provides single-wall, above ground storage systems for odor control chemical feed.  Tanks are made from rotationally molded, high-density cross-linked polyethylene (HDXLPE) and include an overfill protection gauge "U" vent, filler liner, necessary valving, feed pumps, and controls.

    Single wall chemical storage tanks are suitable for the following chemical feeds:

    -Nitrate salts 
    -Hydrochloric acids 
    -Sulfuric acids 
    -Sodium hydroxide 
    -Sodium hypochlorite 
    -Water
    -Chemicals of a low corrosivity

    Double Wall Chemical Storage Systems
    These systems provide leak detection and secondary containment should a leak occur.  Fabricated of HDXLPE,  these systems include leak monitors at critical points, alarms, spill containment and overfill protection (triggering an alarm when the tank becomes 90 percent full).

    These systems provide leak detection and secondary containment should a leak occur.  Fabricated of HDXLPE,  these systems include leak monitors at critical points, alarms, spill containment and overfill protection (triggering an alarm when the tank becomes 90 percent full).

    The double wall chemical storage system is suitable for more volatile chemicals including:

    • Mineral acids such as hydrochloric, sulfuric and phosphoric acids
    • Alkalies such as sodium hydroxide and sodium hypochlorite 
    • Chemical oxidizers such as hydrogen peroxide and sodium chlorite
    • Inorganic salt solutions such as ferrous sulfate and ferric chloride



    Underground Chemical Storage
    These systems are double walled and constructed of fiberglass reinforced plastic (FRP).  Features include an internal and external tank, with 2 inch PVC screened vent to atmosphere and (2) 32 inch manways.  The tank is anchored with two FRP anchor straps attached to a concrete slab or deadman for flotation resistance.

    Underground chemical storage tanks are suitable for chemicals such as:

    • Nitrate salts 
    • Ferrous sulfate and ferric chloride 
    • Sodium hydroxide
    • Sodium hypochlorite

     

    top of page

    Features and Benefits

    •  HDXLPE endures environmental stresses and resists cracking.
    • Tanks and fittings are UV stabilized, and need no painting or other regular maintenance to preserve factory specifications.
    • All necessary controls, pumps, and piping are included.
    • Conforms to all environmental regulations and safety standards.
    • Full service odor control technicians and service centers are easily accessible.

     

    top of page
    Print
    Contact Us

    Contact Us

    Municipal Services Sales Team
    941.359.7917
    Send Email
    Request a Proposal

    Product Documentation

    Brochures
    Chemical Feed and Storage Systems
    Odor, Corrosion and Fume Control

    Parts & Services

    Siemens offers liquid phase odor control sales and service support from 7 convenient regional locations in the US.

    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID