MEMCOR® XS Submerged Membrane Systems  

Water Technologies
  • English
X

Contact


search

  • Home
    • Product Groups
    • Market-specific Solutions
    • Investor Relations
    • Press
    • Jobs & Careers
    • Sustainability
    • About Us
    • Industry Sector
    • Energy Sector
    • Healthcare Sector
  • Market-specific Solutions
    • Automotive
    • Chemicals
    • Construction and Real Estate
    • Finance
    • Food&Beverage
    • Machine Building
    • Metals & Mining
    • Oil & Gas
    • Pharmaceuticals
    • Public Sector
    • Pulp & Paper
    • Tourism & Leisure
    • Transportaion & Logistics
    • Water
    • Wholesale / Retail
    • Cross Market Offerings
  • Water Technologies
    • Products
    • Services
    • Parts
    • Food and Beverage Industry
    • Life Sciences Industry
    • Marine Industry
    • Mining Industry
    • Oil and Gas Industry
    • Power Industry
    • Semiconductor and Solar Industry
    • Municipal
    • Aquatics and Leisure
    • Applications
    • About Us
    • Videos
    • Site Map
  • Products
    • Activated Carbon
    • Aeration
    • Biological Treatment
    • Chemical Feed and Disinfection
    • Controls, Instrumentation and Analyzers
    • Conventional Filtration
    • Ion Exchange
    • Laboratory Water Products
    • Liquid and Vapor Phase Odor Control
    • Membrane Filtration & Separation
    • Physical/ Chemical Treatment
    • Separation and Clarification
    • Sludge and Biosolids Processing
    • Specialty Products and Accessories
    • Wastewater Treatment Solutions
    • Complete Water and Wastewater Treatment Solutions
  • Membrane Filtration & Separation
    • Cloth Type Filter Systems
    • Microfiltration Membrane Systems
    • Reverse Osmosis Systems (RO)
    • Ultrafiltration Membrane Systems
    • Membrane Filtration for Complex Feed Waters: Observations and Lessons Learned
  • Microfiltration Membrane Systems

MEMCOR® XS - Submerged Membrane System

The Memcor® XS is a treatment unit which includes all equipment necesary to operate on a single skid. 

MEMCOR® Modules

MEMCOR® XS Submerged Package Plant membrane system is fully pre-engineered and skid-mounted, it is easy to install with minimal connections. It's innovative design includes a side door to easily install and service membrane modules, significantly reducing ceiling height requirements. This compact system produces high quality finished water in a fraction of the footprint required for conventional treatment alternatives.




MEMCOR® XS submerged membrane systems provide:

  • Fully skid-mounted, self-contained membrane system including ancillary equipment required for operation
  • Treated capacity from 120 to 400 gpm (27 to 90 m3/h)
  • Compact footprint: 7'-10" (2.4 m) x 14'-6" (4.4 m).
  • Minimal ceiling height: 9'-0" (2.75 m).
  • Easy access to membrane modules.
  • Factory assembled and tested
  • Economically treats water to high quality standards.
  • Up to five parallel units can be connected, to produce over 2 MGD (8 MLD)

 

 View Our Memcor Products and Services Presentation

top of page

Features and Benefits

Features

  • Skid mounted and factory tested
  • Side door module removal
  • Ready to install single skid
  • Fully automated
  • Automated membrane integrity test
  • Designed for ease of expansion and modifications
  • Safety features incorporated



Benefits

  • Low cost, highly flexible solution
  • Minimizes installation and operating cost
  • Low overall clearance
  • Oxidant tolerant membranes
  • Allows remote monitoring
  • Simplifies operator control
  • Assures high quality treatment with >4LRV
  • Superior barrier protection
  • Minimal space requirements, readily accessible

 

top of page
Print
Contact Us

Contact Us

Stratton Tragellis
Director, Global Product Management
1.978.614.7299
Send Email
Request a Proposal

Not all products and services are available in all parts of the world. Contact us to discuss your needs.

Sign up for our FREE newsletter.
First Name:
Email:
We respect your privacy and will never sell or rent our subscriber list.

Product Documentation

Download our Membrane Technology Newsletter - Evolution4
2Mi Brochure
3Mi Brochure

Parts & Services

System Support & Services Datasheet

 Articles

Hot Sulphur Springs - An Innovative, New Treatment System

Featured Case Studies

Oak Creek, CO
 Packaged Membrane Filtration System

Locations & Contact Information


North and Latin America

Siemens Water Technologies
55 Technology Drive, Suite 201
Lowell, MA 01851
memcor.water@siemens.com
Tel.  1.978.934.9349

Europe, Middle East & North Africa
Outram's Wharf, Little Eaton
Derby, England
DE21 5EL
information.water@siemens.com
Tel. +44 (0) 1332 387 300

Asia Pacific and South Africa
1 Memtec Parkway
South Windsor
NSW 2756 Australia
memcorasia.water@siemens.com

© Siemens AG 2011 - Water Technologies
Corporate Information | Privacy Policy | Terms Of Use | Digital ID