Memtek Microfilter 

Memtek® Microfiltration Systems  

Water Technologies
  • English
X

Contact


search

  • Home
    • Product Groups
    • Market-specific Solutions
    • Investor Relations
    • Press
    • Jobs & Careers
    • Sustainability
    • About Us
    • Industry Sector
    • Energy Sector
    • Healthcare Sector
  • Market-specific Solutions
    • Automotive
    • Chemicals
    • Construction and Real Estate
    • Finance
    • Food&Beverage
    • Machine Building
    • Metals & Mining
    • Oil & Gas
    • Pharmaceuticals
    • Public Sector
    • Pulp & Paper
    • Tourism & Leisure
    • Transportaion & Logistics
    • Water
    • Wholesale / Retail
    • Cross Market Offerings
  • Water Technologies
    • Products
    • Services
    • Parts
    • Food and Beverage Industry
    • Life Sciences Industry
    • Marine Industry
    • Mining Industry
    • Oil and Gas Industry
    • Power Industry
    • Semiconductor and Solar Industry
    • Municipal
    • Aquatics and Leisure
    • Applications
    • About Us
    • Videos
    • Site Map
  • Products
    • Activated Carbon
    • Aeration
    • Biological Treatment
    • Chemical Feed and Disinfection
    • Controls, Instrumentation and Analyzers
    • Conventional Filtration
    • Ion Exchange
    • Laboratory Water Products
    • Liquid and Vapor Phase Odor Control
    • Membrane Filtration & Separation
    • Physical/ Chemical Treatment
    • Separation and Clarification
    • Sludge and Biosolids Processing
    • Specialty Products and Accessories
    • Wastewater Treatment Solutions
    • Complete Water and Wastewater Treatment Solutions
  • Membrane Filtration & Separation
    • Cloth Type Filter Systems
    • Microfiltration Membrane Systems
    • Reverse Osmosis Systems (RO)
    • Ultrafiltration Membrane Systems
    • Membrane Filtration for Complex Feed Waters: Observations and Lessons Learned
  • Microfiltration Membrane Systems

Memtek® Microfiltration Systems

The Memtek® Microfiltration System incorporates proprietary crossflow tubular membranes which remove precipitated contaminants and produce a high quality filtrate suitable for discharge or further treatment.

Memtek Microfiltration System

The  tubular polymeric microfiltration systems are skid-mounted and factory assembled.  The factory assembly, including skid wiring and testing, assures for easy reassembly and installation.

The tubular membranes are designed for very high solids loadings and can operate with up to 2.0 to 5.0 weight percent solids. The KYNAR® membrane is very chemically inert so it can withstand pH ranges from 0.0 to 14.0 standard units.

The rugged membranes are non-plugging, abrasive and chlorine resistant. All materials in contact with the wastewater or cleaning solutions are either PVC, polyethylene, stainless steel or other corrosion resistant materials.

The membrane provides for an absolute barrier to the passage of solids and therefore is capable of removing metals (and other contaminants) to their solubility limits. This also results in the removal of most colloids and therefore provides a filtrate that exhibits a very low SDI, making the filtrate a perfect feed for a reverse osmosis unit or other polishing technology.

A fully automatic backpulse mechanism is included to periodically cause a reverse flow of filtrate across the membrane, dislodging contaminants and allowing the high velocity flow to sweep them away. The backpulse prolongs the on-line cycles and reduces the cleaning requirements.

Each system is supplied fully assembled with all necessary equipment for operation, including a piped-in-place cleaning system, which includes two tanks and a dedicated cleaning pump.

Units are designed for automatic operation and can be supplied with an  automated cleaning cycle if required.

top of page

Features and Benefits

  • PVDF (KYNAR®) membrane provides excellent chemical resistance and long life
  • Tubular design allows for high solids loading
  • Piped-in-place cleaning system is standard on all units
  • Units are skid-mounted

top of page
Print
Contact Us

Contact Us

Cassandra Zoelle
Administrative Assistant
724.772.1215
Send Email
Request a Proposal

Not all products and services are available in all parts of the world. Contact us to discuss your needs.

Sign up for our FREE newsletter.
First Name:
Email:
We respect your privacy and will never sell or rent our subscriber list.

Product Documentation

Brochures
 Advanced Membrane Filtration
 Spanish Edition - Advanced Membrane Filtration




Listen to a presentation about cooling tower blowdown minimization

Data Sheet
 Membrane Microfiltration Systems
 Microfilter/Reverse Osmosis Pilot Trailer Data Sheet

Article
 Cool Ways to Save

Parts & Services

1.800.541.8610
iwsezservice.water@siemens.com

Related Equipment

 Air Diaphragm Pump System
 Chemical Reaction System
 Chrome Reduction System
 Cyanide Destruct System
 Concentrate Metering System
 Equalization System
 Powder Carbon Make-Up System
 Powder Lime Slurry Make-up System
 Transfer Pump System
 Sludge Thickening System

Available Microfiltration Pilot Equipment

Microfiltration / Reverse Osmosis Pilot Trailer

Featured Case Studies

Parker Hannifin Complies with Local Pretreatment Regulations, Using Microfiltration, Dewatering and Drying Equipment 
Microfiltration System Reduces Heavy Metal Waste by Two-Thirds
Ultra High Recovery Integrated Membrane System for Mine Drainage Water Treatment
Daimler Chrysler Saves Water, Money, Time and the Environment with Zero Liquid Discharge (ZLD)
Zero Liquid Discharge Results in Recycling Success
Integrated Technologies Ensure Reliable and Effective Process Water Treatment at Major West Coast Power Plant

© Siemens AG 2011 - Water Technologies
Corporate Information | Privacy Policy | Terms Of Use | Digital ID