Vantage® M86 Reverse Osmosis and Nanofiltration Units (320-720 gpm) 

Water Technologies
  • English
X

Contact


search

  • Water Technologies
    • Products
    • Services
    • Parts
    • Food and Beverage Industry
    • Life Sciences Industry
    • Marine Industry
    • Mining Industry
    • Oil and Gas Industry
    • Power Industry
    • Semiconductor and Solar Industry
    • Drinking Water Treatment
    • Municipal Wastewater Treatment
    • Aquatics and Leisure
    • Applications
    • About Us
    • Videos
    • Site Map
  • Products
    • Activated Carbon
    • Aeration
    • Biological Treatment
    • Chemical Feed and Disinfection
    • Controls, Instrumentation and Analyzers
    • Conventional Filtration
    • Ion Exchange
    • Laboratory Water Products
    • Liquid and Vapor Phase Odor Control
    • Membrane Filtration & Separation
    • Physical/ Chemical Treatment
    • Separation and Clarification
    • Sludge and Biosolids Processing
    • Specialty Products and Accessories
  • Membrane Filtration & Separation
    • Cloth Type Filter Systems
    • Microfiltration Membrane Systems
    • Reverse Osmosis Systems (RO)
    • Ultrafiltration Membrane Systems
    • Membrane Filtration for Complex Feed Waters: Observations and Lessons Learned
  • Reverse Osmosis Systems (RO)

Vantage® M86 Reverse Osmosis and Nanofiltration Units (320-720 gpm)

Vantage® Series single-pass 8-inch reverse osmosis and nanofiltration systems are designed for a variety of industrial applications requiring high quality equipment with a fast delivery and competitive price.  These pre-engineered, pre-assembled and factory tested units minimize installation and start-up time.  With simple utility connections and easy to set up controls, the unit is ready for quick on-line service.

Vantage® M86 reverse osmosis system
  • Compact footprint saves valuable floor space
  • Quick equipment delivery keeps project moving fast
  • Clean in place connections maximize system serviceability
  • Comprehensive factory testing in our ISO9001 certified factory

    Vantage M86 reverse osmosis (RO) and nanofiltration (NF) systems come in four different capacities to meet the varied purified water production requirements of our customers. 


    For lower capacities please see our Vantage M83 and Vantage M84 reverse osmosis systems.


    Reverse osmosis systems summary

    Model

    M86R-

    Flow rates

    Dimensions

    Weights(1)

    Feed

    gpm

    (m3/hr)

    Product

    gpm

    (m3/hr)

    Reject

    gpm

    (m3/hr)

    Length

    Inches

    (cm)

    Width

    Inches

    (cm)

    Height

    Inches

    (cm)

    Ship

    Lbs

    (Kg)

    072

    427

    (97.0)

    320

    (72.7)

    107

    (24.3)

    279

    (709)

    66

    (168)

    110

    (279)

    11,500

    (5,220)

    090

    533

    (121.0)

    400

    (90.8)

    133

    (30.2)

    279

    (709)

    66

    (168)

    110

    (279)

    12,100

    (5,490)

    126

    747

    (169.7)

    560

    (127.2)

    187

    (42.5)

    287

    (729)

    94

    (239)

    128

    (325)

    14,800

    (6,720)

    162

    960

    (218.0)

    720

    (163.5)

    240

    (54.5)

    287

    (729)

    94

    (239)

    128

    (325)

    16,000

    (7,260)


    (1) Estimated shipping weights based on the Vantage M86N "Select" model


    Nanofiltration systems summary

    Model

    M86N-

    Flow rates

    Dimensions

    Weights(1)

    Feed

    gpm

    (m3/hr)

    Product

    gpm

    (m3/hr)

    Reject

    gpm

    (m3/hr)

    Length

    Inches

    (cm)

    Width

    Inches

    (cm)

    Height

    Inches

    (cm)

    Ship

    Lbs

    (Kg)

    072

    400

    (90.8)

    300

    (68.1)

    100

    (22.7)

    279

    (709)

    66

    (168)

    110

    (279)

    11,100

    (5,030)

    090

    467

    (106.1)

    350

    (79.5)

    117

    (26.6)

    279

    (709)

    66

    (168)

    110

    (279)

    11,600

    (5,260)

    126

    700

    (158.9)

    525

    (119.2)

    175

    (39.7)

    287

    (729)

    94

    (239)

    128

    (325)

    14,200

    (6,440)

    162

    933

    (211.9)

    700

    (159)

    233

    (52.9)

    287

    (729)

    94

    (239)

    128

    (325)

    15,200

    (6,890)


    (1) Estimated shipping weights based on the Vantage M86N "Select" model

    Each Vantage M86 reverse osmosis and nanofiltration system is also available in three different models for economy-minded customers to those requiring a more sophisticated system. 

     

    Plus

    Deluxe

    Select

    316 SS high pressure pump

    ■

    ■

    ■

    Variable frequency drive

     

    ■

    ■

    “On-board” CIP pump and valves

     

    ■

    ■

     

     

     

     

    316 SS high pressure

    ■

    ■

    ■

    PVC low pressure

    ■

    ■

     

    316 SS low pressure

     

     

    ■

     

     

     

     

    ASME code pressure vessels

    ■

    ■

    ■

    Urethane coated steel skid and frame

    ■

    ■

     

    304 SS skid and frame

     

     

    ■

     

     

     

     

    Microprocessor controller

     

     

     

    Siemens PLC, touch-screen HMI

    ■

    ■

    ■

    Stainless steel enclosure

     

     

    ■

    Pretreatment lock-out contacts

    ■

    ■

    ■

    Storage tank and downstream lock-outs

    ■

    ■

    ■

    Complete factory testing

    ■

    ■

    ■

  • top of page

    Features and Benefits

    Features

    • The nanofiltration units utilize FilmTec(R) NF90-400 membranes
    • The reverse osmosis units utilize either brackish water or low energy TFC membranes (400ft2) to ensure optimum water quality.
    • High pressure 316 stainless steel vertical multistage feed pump
    • ASME Code FRP, pressure vessels
    • Pressure relief protection
    • PVC low pressure feed, product and reject piping, 316L stainless steel high pressure piping
    • Urethane coated carbon steel frame rated for Seismic Zone 4 anchorage
    • Dry contacts are provided for chemical feed, pretreatment equipment, storage tank levels, and pressure switches
    • All alarm and shut down conditions are indicated on the control panel


    Benefits

    • Compact footprint saves valuable floor space
    • Quick equipment delivery keeps project moving fast
    • Clean in place connections maximize system serviceability
    • Comprehensive factory testing performed at our ISO9001 certified factory

    top of page
    Print
    Contact Us

    Contact Us

    Douglas O'Halloran
    Product Manager
    1.719.550.2105
    Send Email
    Request a Proposal

    Not all products and services are available in all parts of the world. Contact us to discuss your needs.

    Sign up for our FREE newsletter.
    First Name:
    Email:
    We respect your privacy and will never sell or rent our subscriber list.

    Product Documentation

    Vantage M86 RO Data Sheet
    Vantage M86 NF Data Sheet

    Similar Reverse Osmosis Systems

    Vantage M83 (30 - 90 gpm)
    Vantage M84 (100 - 214 gpm)

    Related Products and Services

    Replacement Membranes
    Clean-in-Place (CIP) Systems
    2Mi Dual Membrane Systems Brochure
    3Mi Triple Membrane Systems Brochure

    © Siemens AG 2011 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID