SIEMENS

 

MEMCOR® CP - Ultrafiltration System 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Membrane Filtration & Separation
      • Cloth Type Filter Systems
      • Microfiltration Membrane Systems
      • Reverse Osmosis Systems (RO)
      • Ultrafiltration Membrane Systems
    • Ultrafiltration Membrane Systems

    MEMCOR® CP - Ultrafiltration System

    Pressurized Membrane Filtration System

    Keep it simple; and achieve the lowest treated water cost. The Memcor CP, is a pressurized, pre-engineered membrane system. Its modular "building block" configuration simplifies design, reduces installation and makes operation easy. The robust Memcor hollow-fiber technology provides a verifiable barrier, assuring virus, turbidity, suspended solids, and pathogen removal. The compact configuration reduces overall system footprint, allowing up to 10 MGD (40 MLD) of treated water capacity on one skid. Simple. Reliable. Cost effective.

    Ideal for gravity-driven systems, treatment requiring coagulants and pretreatment to RO applications such as drinking water, desalination, reuse and industrial applications, the Memcor CP is able to meet a fast-tracked installation schedule and produce superior water quality.

    Memcor CP System provides:
    * Bacteria and protazoa > 6-log removal
    * 0.04 micron pore size fiber
    * 30% flow increase in same footprint
    * 30% reduction in energy
    * 98% overall system recovery (based on surface water testing)
    * Silt Density Index (SDI) less than 2.0 and turbidity less than 0.02 NTU

    top of page

    Features and Benefits

    Features
    * Closed, encased system
    * Individual module isolation
    * Pre-loaded membrane modules
    * Interchangeable components

    Benefits
    * High capacity in one skid
    * Reduced valves, piping
    * Reduced design and installation time
    * Easy to install, operate and expand

     View Our Memcor Products and Services Presentation

    top of page
    Print
    Contact Us

    Contact Us

    Stratton Tragellis
    Director, Global Product Management
    508-849-4610
    Send Email
    Request a Proposal

    Product Documentation

    Download our Membrane Technology Newsletter - Evolution7
    MEMCOR® Membranes for Tertiary Reuse Applications
    MEMCOR® Membranes for Drinking Water Applications

    Articles

    Pioneer of a Plant - Pubic Works, June 2009

    Membrane Case Studies

    First Middle East Microfiltration Plant
    Pretreatment to RO
    NEWater Plant - Changi, Singapore
    Eraring Power Station

    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID