Zimpro® Systems Ethylene and Refinery Spent Caustic 

Water Technologies
  • English
X

Contact


search

  • Home
    • Product Groups
    • Market-specific Solutions
    • Investor Relations
    • Press
    • Jobs & Careers
    • Sustainability
    • About Us
    • Industry Sector
    • Energy Sector
    • Healthcare Sector
  • Market-specific Solutions
    • Automotive
    • Chemicals
    • Construction and Real Estate
    • Finance
    • Food&Beverage
    • Machine Building
    • Metals & Mining
    • Oil & Gas
    • Pharmaceuticals
    • Public Sector
    • Pulp & Paper
    • Tourism & Leisure
    • Transportaion & Logistics
    • Water
    • Wholesale / Retail
    • Cross Market Offerings
  • Water Technologies
    • Products
    • Services
    • Parts
    • Food and Beverage Industry
    • Life Sciences Industry
    • Marine Industry
    • Mining Industry
    • Oil and Gas Industry
    • Power Industry
    • Semiconductor and Solar Industry
    • Municipal
    • Aquatics and Leisure
    • Applications
    • About Us
    • Videos
    • Site Map
  • Products
    • Activated Carbon
    • Aeration
    • Biological Treatment
    • Chemical Feed and Disinfection
    • Controls, Instrumentation and Analyzers
    • Conventional Filtration
    • Ion Exchange
    • Laboratory Water Products
    • Liquid and Vapor Phase Odor Control
    • Membrane Filtration & Separation
    • Physical/ Chemical Treatment
    • Separation and Clarification
    • Sludge and Biosolids Processing
    • Specialty Products and Accessories
    • Wastewater Treatment Solutions
    • Complete Water and Wastewater Treatment Solutions
  • Physical/ Chemical Treatment
    • Advanced Oxidation Processes
    • Copper Select Technologies
    • Hydrothermal Oxidation/ WAO
    • Neutralization and Precipitation Systems
  • Hydrothermal Oxidation/ WAO

Zimpro® Systems Ethylene and Refinery Spent Caustic

In the last 10 years, we have successfully installed over two dozen spent caustic wet oxidation systems, with capacities varying from 0.5 to 18.5 m3/h   (2 to 81 gpm). Our systems are the industry standard and are included in many of the new world-scale ethylene plants.

 

 

Wet Air Oxidation System

Spent caustic liquors typically come from:

  • ethylene production - from the scrubbing of cracked gas with aqueous sodium hydroxide
  • oil refining - from the extraction or treatment of acidic impurities, such as hydrogen sulfide, mercaptans and organic acids in hydrocarbon streams.

These spent caustic streams are a significant odor source as well as disruptive to the operation of a biotreatment facility. In addition, the Chemical Oxygen Demand (COD) load in spent caustic is usually very high (10,000 - 100,000 mg/l), and the contaminants in spent caustic typically include sodium carbonate, sodium sulfides, mercaptans, phenols, and emulsified hydrocarbons.

Wet air oxidation is commonly used for treating spent caustics. Depending upon specific contaminants and treatment objectives, spent caustic wet air oxidation systems can be divided into three ranges of operation:

  • Low temperature (<150°C): Achieves partial oxidation of sulfides to both sulfate and thiosulfate. Applicable for dilute sulfidic caustics when thiosulfate is not a concern for downstream treatment.
  • Medium temperature (approx. 200°C): Achieves complete oxidation of sulfides to sulfate. Also destroys mercaptans. Commonly used for sulfidic ethylene spent caustic treatment.
  • High temperature (approx. 260°C): Achieves complete oxidation of sulfides and mercaptans, plus destruction of organic contaminants such as cresylic acids. Applied to refinery spent caustics.

Download our technical papers:
Wet Air Oxidation of Ethylene Plant Spent Caustic
Wet Air Oxidation of Refinery Spent Caustic: A Refinery Case Study

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 


 

top of page

Print
Contact Us
© Siemens AG 2011 - Water Technologies
Corporate Information | Privacy Policy | Terms Of Use | Digital ID