SIEMENS

 

Zimpro® Systems Wet Air Oxidation Glossary of Terms 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Physical/ Chemical Treatment
      • Advanced Oxidation Processes
      • Copper Select Technologies
      • Hydrothermal Oxidation/ WAO
      • Neutralization and Precipitation Systems
    • Hydrothermal Oxidation/ WAO

    Zimpro® Systems Wet Air Oxidation Glossary of Terms

    The following are commonly used terms when working with wet air oxidation systems. 

    BOD: Biological Oxygen Demand

    COD: Chemical Oxygen Demand

    CWO - Catalytic Wet Oxidation.  Wet air oxidation or wet oxidation with a homogeneous or heterogeneous catalyst to enhance performance.

    Hydrolysis: A process similar to wet oxidation for the treatment of wastewaters when oxygen is not a necessary reactant.

    Hydrothermal Oxidation Process: Processes which involve oxidation/reduction in an aqueous matrix at elevated temperatures. Examples of hydrothermal oxidation processes include:

    • Wet Oxidation (WO): The oxidation of oxidizable substances in water using the oxygen in air, pure or enriched oxygen, hydrogen peroxide, nitric acid or some other oxidizing agent as the source of the oxidant. The process is conducted at subcritical temperatures (<374°C).
    • Wet Air Oxidation (WAO): Wet oxidation using air as the oxygen source.
    • Supercritical Water Oxidation (SCWO): Wet oxidation occurring in supercritical water at temperatures greater than 374°C (705°F) and pressures greater than 221 bar (3204 psig).

    Hydrothermal Treatment Process: Processes which involve the use of hydrolysis or that use oxidation/reduction in an aqueous matrix at elevated temperatures.

    SCWO: Supercritical Water Oxidation

    TKN: Total Kjeldahl Nitrogen

    TOC: Total Organic Carbon

    TSS: Total Suspended Solids

    WAO: Wet Air Oxidation

    top of page

    Print
    Contact Us
    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID