World-Class Pilot Plant Facilities 

Water Technologies
  • English
X

Contact


search

  • Home
    • Product Groups
    • Market-specific Solutions
    • Investor Relations
    • Press
    • Jobs & Careers
    • Sustainability
    • About Us
    • Industry Sector
    • Energy Sector
    • Healthcare Sector
  • Market-specific Solutions
    • Automotive
    • Chemicals
    • Construction and Real Estate
    • Finance
    • Food&Beverage
    • Machine Building
    • Metals & Mining
    • Oil & Gas
    • Pharmaceuticals
    • Public Sector
    • Pulp & Paper
    • Tourism & Leisure
    • Transportaion & Logistics
    • Water
    • Wholesale / Retail
    • Cross Market Offerings
  • Water Technologies
    • Products
    • Services
    • Parts
    • Food and Beverage Industry
    • Life Sciences Industry
    • Marine Industry
    • Mining Industry
    • Oil and Gas Industry
    • Power Industry
    • Semiconductor and Solar Industry
    • Municipal
    • Aquatics and Leisure
    • Applications
    • About Us
    • Videos
    • Site Map
  • Products
    • Activated Carbon
    • Aeration
    • Biological Treatment
    • Chemical Feed and Disinfection
    • Controls, Instrumentation and Analyzers
    • Conventional Filtration
    • Ion Exchange
    • Laboratory Water Products
    • Liquid and Vapor Phase Odor Control
    • Membrane Filtration & Separation
    • Physical/ Chemical Treatment
    • Separation and Clarification
    • Sludge and Biosolids Processing
    • Specialty Products and Accessories
    • Wastewater Treatment Solutions
    • Complete Water and Wastewater Treatment Solutions
  • Physical/ Chemical Treatment
    • Advanced Oxidation Processes
    • Copper Select Technologies
    • Hydrothermal Oxidation/ WAO
    • Neutralization and Precipitation Systems
  • Hydrothermal Oxidation/ WAO

World-Class Pilot Plant Facilities

The Siemens Water Technologies wet oxidation/hydrolysis pilot plant in Rothschild, Wisconsin, is superior to any in the wastewater treatment industry. Our facilities include four independent and fully-operational wet oxidation systems housed in our 10,000-square-foot pilot plant.

 

Zimpro Systems Pilot Plant Facility

The wet oxidation/hydrolysis pilot units are constructed of high strength, corrosion-resistant materials such as stainless steel, inconel, and titanium.

Continuous flow pilot studies are:

  • performed under a wide range of operating conditions using temperatures up to 350°C (665°F), and pressures up to 240 bar (3500 psi)
  • conducted using a variety of oxidants including compressed air, oxygen, hydrogen peroxide, or under strict hydrolysis conditions without an oxidant
  • customized to suit your needs.

Developmental programs and pilot studies are performed by our full-time staff of pilot plant engineers and operators. Testing is usually performed using an around-the-clock operating schedule, coupled with modern, computerized control and data acquisition. On-site analytical resources provided by our Enviroscan Services' detailed sample analysis allows dynamic operating and configurational adjustments during testing for the optimization of a final design.

Our pilot plant is RCRA Part B permitted by the US EPA and the Wisconsin Department of Natural Resources. Hazardous waste handling capabilities include a specifically designed and engineered hazardous waste warehouse with refrigerated storage, along with 14,612 gallons (55.3 m3) of on-site hazardous waste storage tankage.

Additionally, a portable pilot plant unit is available for on-site treatability studies.

top of page

Print
Contact Us
© Siemens AG 2011 - Water Technologies
Corporate Information | Privacy Policy | Terms Of Use | Digital ID