SIEMENS

 

Cyanide Destruct Systems 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
      • Contact Us
      • Request A Proposal
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Physical/ Chemical Treatment
      • Advanced Oxidation Processes
      • Copper Select Technologies
      • Hydrothermal Oxidation/ WAO
      • Neutralization and Precipitation Systems
    • Neutralization and Precipitation Systems

    Cyanide Destruct Systems

    The Cyanide Destruct Systems CN (fiberglass tanks) and CNP (HDPE tanks) include two reaction tanks that are designed to work in a series. The tanks are either skid-mounted or supplied with a catwalk and are completely piped and wired.

    CNP-10

    Wastewater containing cyanide will be pumped or flow by gravity into the first tank and then on to the second tank.  Depending on the other contaminants in the wastewater, the pretreated wastes from the second cyanide destruct tank can flow to the chemical reaction system prior to a microfilter or clarifier system.

    The basic reaction system configuration has each tank equipped with one Brawn mixer, two LMI chemical feed pumps, one GLI pH probe, one Hach ORP probe and one Hach ORP transmitter.  On CN/CNP systems less than 1,000-gallon (3.8 m3) capacity, the mixing tank is mounted on a skid with a frame.

    The frame supports the mixer, probes and chemical pumps.  The electrical control box, piping manifolds, conduit and wiring harnesses are also attached to this frame. When necessary, steps are supplied for operator access to the system.

    CN/CNP systems above 1,000-gallons (3.8 m3)  are designed with a freestanding catwalk frame. The mixing tanks are slid into place underneath the catwalk frame.

    Standard Available Options

    - Dual pH/ORP probe
    - Extra chemical pump
    - Chart recorder

    top of page

    Features and Benefits

    • Fully assembled at the factory
    • Factory tested
    • Units are either skid-mounted or catwalk integrated
    • Units are match marked for ease of reassembly

    top of page
    Print
    Contact Us

    Contact Us

    Cassandra Matscherz
    Administrative Assistant
    724.772.1215
    Send Email
    Request a Proposal

    Product Documentation

    Data Sheet
    Cyanide Destruct Systems

    Parts & Services

    1.800.541.8610
    iwsezservice.water@siemens.com

    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID