SIEMENS

 

Economy Neutralization System (ENSP) 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Physical/ Chemical Treatment
      • Advanced Oxidation Processes
      • Copper Select Technologies
      • Hydrothermal Oxidation/ WAO
      • Neutralization and Precipitation Systems
    • Neutralization and Precipitation Systems

    Economy Neutralization System (ENSP)

    The Economy Neutralization System (ENSP) is a single stage pH neutralization system designed primarily for final pH adjustment as a stand alone unit.

    Neutralization System

    The Economy Neutralization System (ENSP) has the capability of regulating effluent pH levels from a variety of industrial waste streams. The typical influent wastewater pH range for treatment is from 4 to 11. Effluent from the ENSP generally has a pH range between 6 and 9 standard units.

    This basic neutralization system configuration includes HDPE constructed tank and is equipped with a mixer, two chemical metering pumps, one pH probe, one out of specification alarm and a pH controller. Modules are configurable to meet the standard continuous flow-through mode or optional manual and semi-automatic batch modes.  Additional options include: chart recorder, gasket material and an effluent diversion valve (only available on the flow-through systems).

    The frame supports the mixer, probe and chemical pumps. A rolling steel warehouse ladder is supplied for models where operator access to the system is needed.  

    top of page

    Process Description

    Flow Through Systems

    This system is designed to adjust the effluent pH to meet the required conditions for discharge. The flow-through neutralization system is sized to receive and treat non-metal bearing waste streams. The neutralization tank is sized for approximately 10 to 12 minutes retention time at a continuous flow rate. A mechanical mixer is mounted on a support bridge to ensure a proper homogeneous mixture.

    Acid and caustic chemical metering pumps are provided to inject the neutralization reagents. The chemical metering pumps are automatically operated by the controller. Acid and/or caustic is added as needed to maintain the pH level within the designated parameters.

    The controller is equipped to display pH, adjust chemical additions and alarm during out-of-specification conditions.

    Optional Manual Batch Mode

    The option manual batch mode neutralization system fills the neutralization tank manually, no level control is supplied to stop the filling of the tank. Once the pH adjustment is completed, the operator manually opens the pump suction valve and turns the air valve to start the air operated diaphragm pump.

    Optional Semi-Automatic Batch Mode

    The optional semi-automatic mode system fills the neutralization tank manually, no level control is supplied to stop the filling of the tank. Once the pH adjustment is completed, the operator manually opens the pump suction valve. the operator pushes a button on the panel to start the pump. Once the water level reaches low level, the pump will stop. The low level flowrate is set to leave some water in the tank.

    top of page
    Print
    Contact Us

    Contact Us

    Cassandra Matscherz
    Administrative Assistant
    724.772.1215
    Send Email
    Request a Proposal

    Data Sheet
    Economy Neutralization System
     
    Related Product Documentation
    Data Sheets
    Multi-Chamber Neutralization System
    Multi-Tank Neutralization System

    Aftermarket Parts & Service

    1.800.541.8610
    iwsezservice.water@siemens.com

    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID