SIEMENS

 

Flotation Equipment and Systems - (DAF, IAF) 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
      • Contact Us
      • Request A Proposal
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Separation and Clarification
      • Circular Clarifiers
      • Floating Decanters
      • Flotation Equipment and Systems - (DAF, IAF)
      • High Rate Clarifiers
      • Oil Water Separators
      • Plate and Tube Clarifiers
      • Rectangular Clarifiers
      • Trash Rakes
      • Traveling Water Screens
    • Flotation Equipment and Systems - (DAF, IAF)

    Folded Flow® Dissolved Air Flotation Separator

    The Folded Flow® DAF system’s simple and innovative design “folds” the flow by removing effluent from the same end of the tank as the influent is introduced, resulting in a higher hydraulic loading rate.

    Folded Flow DAF
    In the Folded Flow® design, as the density current travels laterally, clean water, being heavier, peels away from the bottom of the density current and flows downward. At the bottom of the tank, the downward flow gathers in a laminar fashion to form a horizontal return current, which accelerates as it nears the outlet.  The downward velocity of liquid from the surface layer to the return stream at the bottom is relatively constant along the length of the tank and is uniformly close to a minimum flow.  This ensures that the bubbles are moving upward throughout the entire volume of the tank.
    top of page

    Features and Benefits

      • High Overflow Rate
      • Small Footprint
      • Low Cost
      • Easy to Cover
      • Excellent Oil and Grease Removal
      • Excellent TSS Removal
      • High Float Concentration
      • Easily Handles Settled Solids
      • Tolerant of Large Flow Changes
      • Tolerant of Large Concentration Changes

       
      Watch it in Action!
      Mouse over and click on the red sections for more information.

      top of page
      Print
      Contact Us

      Contact Us

      Don Thiel
      Product Manager
      262.521.8386
      Send Email
      Request a Proposal

      Product Documentation


      Brochure
      Folded Flow® Dissolved Air Flotation Separator

      Article
      Folded Flow® DAF Helps Mohawk Paper Raise Capacity

      Parts & Services

      For Parts and Service call 800.931.1755
      or e-mail: envirexinfo.water@siemens.com

      NEW - Reliability Program for API & DAF equipment - Our innovative Evaluate, Train and Troubleshoot (ETT) reliability program gives you access to our expertise every day.

      © Siemens AG 2009 - Water Technologies
      Corporate Information | Privacy Policy | Terms Of Use | Digital ID