Packaged Water Treatment Plants 

Water Technologies
  • English
X

Contact


search

  • Home
    • Product Groups
    • Market-specific Solutions
    • Investor Relations
    • Press
    • Jobs & Careers
    • Sustainability
    • About Us
    • Industry Sector
    • Energy Sector
    • Healthcare Sector
  • Market-specific Solutions
    • Automotive
    • Chemicals
    • Construction and Real Estate
    • Finance
    • Food&Beverage
    • Machine Building
    • Metals & Mining
    • Oil & Gas
    • Pharmaceuticals
    • Public Sector
    • Pulp & Paper
    • Tourism & Leisure
    • Transportaion & Logistics
    • Water
    • Wholesale / Retail
    • Cross Market Offerings
  • Water Technologies
    • Products
    • Services
    • Parts
    • Food and Beverage Industry
    • Life Sciences Industry
    • Marine Industry
    • Mining Industry
    • Oil and Gas Industry
    • Power Industry
    • Semiconductor and Solar Industry
    • Drinking Water Treatment
    • Municipal Wastewater Treatment
    • Aquatics and Leisure
    • Applications
    • About Us
    • Videos
    • Site Map
  • Products
    • Activated Carbon
    • Aeration
    • Biological Treatment
    • Chemical Feed and Disinfection
    • Controls, Instrumentation and Analyzers
    • Conventional Filtration
    • Ion Exchange
    • Laboratory Water Products
    • Liquid and Vapor Phase Odor Control
    • Membrane Filtration & Separation
    • Physical/ Chemical Treatment
    • Separation and Clarification
    • Sludge and Biosolids Processing
    • Specialty Products and Accessories
  • Separation and Clarification
    • Circular Clarifiers
    • Floating Decanters
    • Flotation Equipment and Systems - (DAF, IAF)
    • High Rate Clarifiers
    • Oil Water Separators
    • Plate and Tube Clarifiers
    • Rectangular Clarifiers
    • Trash Rakes
    • Traveling Water Screens
    • General Questions About Magnetite, the Fundamental Element Used in CoMag and BioMag to Increase Settling Rates and Reliability
    • Questions About BioMag and the Use of Magnetite in Biological Processes
    • Questions Related to CoMag
  • High Rate Clarifiers

Trident® HSC - High-Rate Multi-Barrier Clarification for Water and Wastewater Treatment

Introducing the Trident® HSC, the latest addition to the Trident HS line.  The multi-barrier clarification system yields high performance while minimizing risk of process upset.  Systems are provided in pre-engineered steel tanks (0.5-2.0 MGD per unit) or concrete basins (5 MGD to 20 MGD per unit).

Trident HSC multi-barrier clarification units offer two stage protection for surface water, ground water and industrial process water treatment systems.  The series operated stages each reduce incoming contaminants to produce high quality effluent while providing back-up protection for the overall process.






Applications:

  • High turbidity and color applications
  • Variable influent water conditions
  • Wastewater phosphorus removal
  • Enhanced coagulation treatment
  • Cold water conditions

The treatment process uses proven coagulation-flocculation technology at high rates to minimize required footprint.  High intensity mixing and solids contacting quickly develops rapidly settling floc particles without the need for specialty chemicals or external ballast.  Heavy floc particles are settled using include plate separators followed by an upflow buoyant media clarifier for light floc removal.  The entire process is monitored and controlled by an integrated control system to ensure high quality effluent is produced and operator attention is minimized.

top of page

Features and Benefits

Features:

  • Multi-Barrier treatment protection
  • HIgh rate calrification processes in series
  • Standard system designs for a wide range of flow conditions
  • Automatic operation and control
  • Tube Clarifier with integral sludge recirculation
  • Proven buoyant media clarifier
  • Corrosion resistant system components
  • A full suite of filtration products to complete your system

Benefits:

  • Reliable, simple treatment for diffcult waters
  • Handles high turbidity and organic loads with ease
  • Modular expansion capability
  • TOC reductions 55% or more when combined with filtration
  • Reduced disinfection by-product precursors (DBPP) and helps meet THM and HAA regulations
  • Minimizes waste production and operator attention
  • Smaller Footprint compared to conventional equipment
  • The Trident® HSC Systems minimize size and cost and maximize efficiency and performance for difficult to treat waters

Installation Experience:  The Trident® HSC is the newest addition to the Microfloc Trident® family, which was introduced in June of 1982.  The number of locatons realizing the benefits of Trident® Systems is over 1,000 and still growing.

When filtration is required to complete the system process, the packaged Trident® HS unit may be provided for up to 6 MGD plant flow.  For larger systems, we offer a complete line of filter components and filter systems to complete the process train.

top of page
Print
Contact Us

Contact Us

Daniel Willers
Application Engineer
515.268.8560
Send Email
Request a Proposal

Not all products and services are available in all parts of the world. Contact us to discuss your needs.

Sign up for our FREE newsletter.
First Name:
Email:
We respect your privacy and will never sell or rent our subscriber list.

Product Documentation

Wastewater Phosphorus Removal
   Trident® HSC Multi-Barrier Water Treatment Clarifier

Highlights

The Trident® HSC is the newest addition to the Microfloc Trident® family, which was introduced in June of 1982.  The number of locatons realizing the benefits of Trident® Systems is over 1,000 and still growing.

© Siemens AG 2011 - Water Technologies
Corporate Information | Privacy Policy | Terms Of Use | Digital ID