SIEMENS

 

Flotation Equipment and Systems - (DAF, IAF) 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
      • Contact Us
      • Request A Proposal
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Separation and Clarification
      • Circular Clarifiers
      • Floating Decanters
      • Flotation Equipment and Systems - (DAF, IAF)
      • High Rate Clarifiers
      • Oil Water Separators
      • Plate and Tube Clarifiers
      • Rectangular Clarifiers
      • Trash Rakes
      • Traveling Water Screens
    • Oil Water Separators

    Combosep™ System

    Our patented Combosep (COMBination Of SEParators) is typically comprised of a vertical and horizontal flotation system, mounted on a common skid, complete with interconnect piping.

    Combosep system
    Combosep™ vertical and horizontal flotation system

    For extremely large flow rates, the vertical unit (Spinsep or Cyclosep) can be packaged on a skid separate from the horizontal Veirsep unit. This sophisticated design precludes the need for a gravity separator or skimmer upstream of the flotation system.

    The Process

    The vertical Spinsep or Cyclosep unit is the primary separator system of the Combosep system. The Cyclosep separator, if used in this application, would include a built-in hydrocyclone to separate the solids and oil from the produced water. The oil is processed within the cyclone to exit the top of the cyclone with the gas vapor. The cleaner water, with the solids, exits the bottom of the cyclone where they are separated and removed from the vessel.

    The final polishing vessel of the Combosep would include a Veirsep flotation system that removes the remaining oil to achieve discharge limits. The unit is comprised of seven separation chambers, has no internal moving parts and can be equipped with either DGF or eductor technology to provide gas bubbles that attach and lift the oil to the surface where it is skimmed into the oil compartment.

    top of page

    Design Options

    • ASME Code or non-code vessel construction
    • DGF, eductor or sparge tube flotation design
    • Coalescing pack constructed of Polypropylene or Stainless Steel (Combosep-Plus)
    • Customer determines controls, valve configuration
      and safety controls

    The Combosep system is designed to replace the traditional use of separators, skimmers and flotation polishing systems. It can replace an entire produced water treatment system with two vessels, a vertical skimmer and horizontal flotation unit. The Combosep system has the ability to replace multiple treatment vessels due to flotation capabilities in both Combosep vessels. This unit is offered in multiple configurations:

    SPINSEP-P/VEIRSEP
    CYCLOSEP-P/VEIRSEP
    SPINSEP-P/SPINSEP

    top of page
    Print
    Contact Us

    Contact Us

    Technical Sales Manager
    337.837.3071
    Send Email
    Request a Proposal

    Product Documentation

    Oil and Gas Customer Service Solutions brochure

    Parts & Services

    Call 337.837.3071 or 715.359.7211 or e-mail us at monosep.water@siemens.com

    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID