High-Flow Walnut Shell Filtration System 

Water Technologies
  • English
X

Contact


search

  • Home
    • Product Groups
    • Market-specific Solutions
    • Investor Relations
    • Press
    • Jobs & Careers
    • Sustainability
    • About Us
    • Industry Sector
    • Energy Sector
    • Healthcare Sector
  • Market-specific Solutions
    • Automotive
    • Chemicals
    • Construction and Real Estate
    • Finance
    • Food&Beverage
    • Machine Building
    • Metals & Mining
    • Oil & Gas
    • Pharmaceuticals
    • Public Sector
    • Pulp & Paper
    • Tourism & Leisure
    • Transportaion & Logistics
    • Water
    • Wholesale / Retail
    • Cross Market Offerings
  • Water Technologies
    • Products
    • Services
    • Parts
    • Food and Beverage Industry
    • Life Sciences Industry
    • Marine Industry
    • Mining Industry
    • Oil and Gas Industry
    • Power Industry
    • Semiconductor and Solar Industry
    • Municipal
    • Aquatics and Leisure
    • Applications
    • About Us
    • Videos
    • Site Map
  • Products
    • Activated Carbon
    • Aeration
    • Biological Treatment
    • Chemical Feed and Disinfection
    • Controls, Instrumentation and Analyzers
    • Conventional Filtration
    • Ion Exchange
    • Laboratory Water Products
    • Liquid and Vapor Phase Odor Control
    • Membrane Filtration & Separation
    • Physical/ Chemical Treatment
    • Separation and Clarification
    • Sludge and Biosolids Processing
    • Specialty Products and Accessories
    • Wastewater Treatment Solutions
    • Complete Water and Wastewater Treatment Solutions
  • Separation and Clarification
    • Circular Clarifiers
    • Floating Decanters
    • Flotation Equipment and Systems - (DAF, IAF)
    • High Rate Clarifiers
    • Oil Water Separators
    • Plate and Tube Clarifiers
    • Rectangular Clarifiers
    • Trash Rakes
    • Traveling Water Screens
  • Oil Water Separators

Monosep™ High-Flow Walnut Shell Filtration System

Siemens Water Technologies offers a complete line of products to remove oily contaminants from water. Our newest addition to this line of products is the Monosep high-flow walnut shell filter, offering improved technology in walnut shell filtration.

Monosep High-Flow Walnut Shell Filter

The proprietary filter design requires no moving equipment to perform backwashes, and greatly reduces the volume of backwash water produced when compared to other walnut shell filter designs. This simplifies the design of the filters, reduces the weight and footprint, and lowers the cost of multiple filter systems.

Applications

Walnut shell filtration was developed as a more suitable method of filtering free oil and suspended solids in applications where sand filters have traditionally been used. Today, walnut shell filtration is used to treat oil field produced water, refinery wastewater, steel mill direct spray and caster water, ethylene plant quench water, copper concentrate decant and cooling water. In addition, due to the reduction in backwash water volume and reduction in weight and footprint, this re-designed filter is suitable for many off-shore oil production applications.

Principles of Operation

The Monosep™ high-flow walnut shell filter uses a deep bed of 100 percent black walnut shells, which have excellent surface characteristics for coalescing and filtration, plus superior resilience to attrition. The filter’s deep nutshell bed (66 in., 168 cm) offers superior effluent quality, longer filtration runs, and greater throughput efficiency.

The filter uses raw process water and gas or air for backwashing, eliminating the need for moving mechanical equipment or external scouring equipment. The filter operates at twice the flux rate of conventional sand filters in the same application, and can remove over three times the amount of solids before needing to be cleaned.

Filter Operation

During the filtration cycle, dirty process water passes through the filter from top to bottom. As the water passes through the walnut shell media, free oil and suspended solids are removed. After 24 hours of filtration, the dirty process water is redirected and pulsed into the bottom of the vessel to fluidize the media bed. In addition, air or process gas is added in a proprietary manner to create an airlift pump.

The airlift pump lifts the contaminated media to the top of the vessel where the turbulence of the backwash water and gas separates oil and suspended solids from the walnut shells. The use of air or gas greatly reduces the amount of backwash water required. The mixture of air or gas and backwash water is separated in an external vessel. One separator vessel can be used for multiple walnut shell filters. Upon completion of the backwash cycle, the flow of dirty process water is again returned to the top of the vessel.

top of page

Print
Contact Us

Contact Us

Technical Sales Manager
337.837.3071
Send Email
Request a Proposal

Not all products and services are available in all parts of the world. Contact us to discuss your needs.

Sign up for our FREE newsletter.
First Name:
Email:
We respect your privacy and will never sell or rent our subscriber list.

Product Literature

Monosep™ High-Flow Walnut Shell Data Sheet

Related Product
Auto-Shell™ Walnut Shell Filtration

Featured Articles
Walnut Shell Filter Raises Flux for On-Shore and Off-Shore Produced Water Treatment (Industrial Water Treatment Magazine, Jan/Feb 2012 Issue)
Redesigned Filter for Produced Water Treatment (Exploration and Production Magazine, July 2011 Issue)

Filter Operation

Watch our Monosep™ high-flow walnut shell filtration system in operation!

© Siemens AG 2011 - Water Technologies
Corporate Information | Privacy Policy | Terms Of Use | Digital ID