SIEMENS

 

Envirex® Scum Pipe  


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
      • Contact Us
      • Request A Proposal
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Separation and Clarification
      • Circular Clarifiers
      • Floating Decanters
      • Flotation Equipment and Systems - (DAF, IAF)
      • High Rate Clarifiers
      • Oil Water Separators
      • Plate and Tube Clarifiers
      • Rectangular Clarifiers
      • Trash Rakes
      • Traveling Water Screens
    • Rectangular Clarifiers

    Envirex® Scum Pipe For Rectangular Sludge Collectors - A Solution Customized to Your Priorities

    The versatile Envirex® Scum Pipe can be furnished either in a manual or motor drive design and is available to most applications.

    Envirex® Scum Pipe Installation

    The Envirex® Scum Pipe removes surface scum accumulated by the flights in a rectangular sludge collector system.  They are a versatile product offering three types of operation:

    Lever Operated Pipes - which are used where close control of scum is not required. 

    Rack and Pinion Operated Pipes - which offer a precise removal of scum with a minimum amount of water. 

    Worm Gear Operated Pipes - which offer the most precise control of scum removal.

    Both Rack and Pinion and Worm Gear Operated Pipes can be manually operated or furnished with a motorized operator for additional labor cost savings during operation.

    top of page

    More Information

    • Available in carbon or stainless steel construction
    • Outer diameters ranging from:
      Lever Operated Pipes - 8 to 20 inches
      Rack and Pinion Operated Pipes - 8 to 20 inches
      Worm Gear Operated Pipes - 10 to 18 inches
    • Continuous travel lengths up to 80 feet
    • Watertight wall seals come standard
    • Grease lines are available with Worm Gear Operated Pipes to permit lubrication of mechanical operators.

    top of page
    Print
    Contact Us

    Contact Us

    Don Thiel
    Product Manager
    262.521.8386
    Send Email
    Request a Proposal

    Related Products
    Envirex® Chain & Scraper Sludge Collector System

    Parts & Services

    For Parts and Services call 800.931.1755
    or e-mail: envirexparts.water@siemens.com

    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID