SIEMENS

 

Trans-Flo® Secondary Clarifier  


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Separation and Clarification
      • Circular Clarifiers
      • Floating Decanters
      • Flotation Equipment and Systems - (DAF, IAF)
      • High Rate Clarifiers
      • Oil Water Separators
      • Plate and Tube Clarifiers
      • Rectangular Clarifiers
      • Trash Rakes
      • Traveling Water Screens
    • Rectangular Clarifiers

    The Trans-Flo® Secondary Clarifier - Three Proven

    Technologies in One

    The Trans-Flo® Secondary Clarifier has combined three proven technologies - The Rim-Flo® Peripheral Feed and Takeoff Clarifier, the Tow-Bro® Hydraulic Sludge Remover and the Chain & Scraper Sludge Collection System to assure a fresher, more concentrated sludge, reduced aeration requirements and lower effluent solids.

    Trans-Flo® Secondary Clarifier
    Despite the technologies it contains, the Trans-Flo® performs in a smaller space and at lower construction and equipment costs than the average clarifier. As a new installation it requires less equipment and has lower construction costs than circular basins. 

    As a retrofit for existing tanks it is cost-effective because of its common wall construction, an option for large multiple tank applications or sites where space is limited.  It is also well suited for replacing traveling bridges, track vacs or sludge suckers. It can be designed with greater mass loading and flow capacities in much longer and wider basins. 
    top of page

    How It Works

    The basic process is as follows: 

    1. Influent is introduced through a tank-length channel.
    2. The downward circular flow uses the full tank volume and eliminates short circuiting while solids drop uniformly out of suspension.
    3. Solids dropped to the floor are moved by the chain and flight mechanism to the sludge removal headers, which are spaced uniformly across the tank.
    4. The treated water is circulated upwards and out the effluent channel.


    top of page
    Print
    Contact Us

    Contact Us

    Don Thiel
    Product Manager - Rectangular Clarifiers
    262.521.8386
    Send Email
    Request a Proposal

    Brochure
    Trans-Flo® Secondary Clarifier With Hydraulic Sludge Removal


    Article
    "Adding Clarification", Water & Waste Digest, Febuary 2009

    Featured Case Studies

    Installation of Trans-Flo® Clarifier at Greenfield, IN Wastewater Treatment Facility 

    Parts & Services

    For Parts and Service call 800.931.1755
    or e-mail: envirexparts.water@siemens.com

    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID