SIEMENS

 

Dynamic Radial Wedge Belt Press 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Sludge and Biosolids Processing
      • Belt Filter Press
      • Centrifuges
      • Composting
      • Digesters and Gas Storage
      • Filter Press
      • Gravity Sludge Thickeners
      • Sludge Dryers
      • Sludge Removal Equipment
      • Solids Reduction Process
    • Belt Filter Press

    Dynamic Radial Wedge Belt Press

    The Dynamic Radial Wedge (DRW) Belt Press is the new benchmark for quality and performance.  It has higher throughput rates than comparable models, achieves higher cake solids and uses less power.

    Radial Wedge Belt Press

    The high performance Dynamic Radial Wedge Belt Press is the most technologically advanced belt press in the world today. It is capable of processing unstable, slow draining materials at flow rates 50% higher than comparable models while achieving consistently higher cake solids. The 3-meter, 15-roll BPR boasts an outstanding 725 square feet of filtration area that, combined with other key engineering innovations, does the work of two conventional 2-meter belt presses.

    The Dynamic Radial Wedge Belt Press is available in 1.2, 1.6, 2.0, 2.5 and 3.0 meter designs and can be equipped with up to 15 pressure rollers. This allows the press to be customized to fit every dewatering application. It is a proven performer in the harshest, most demanding industrial and municipal environments. The DRW is an outstanding value that provides the highest possible return on your dewatering investment.

    A Sernagiotto Technology

    top of page

    Features and Benefits

    Features

    • Low friction radial wedge
    • Largest filtration areas of any press in its class
    • Strong, stiff “I” beam frame
    • Dual independent drive system
    • Equal length belts
    • Rack and pinion equalization system
    • Pneumatic air bellows tensioning and tracking system
    • Proprietary interference fit roller construction
    • Modular frame design


    Benefits

    • The radial wedge design allows the press to produce extremely high cake solids even with difficult, slow draining materials. The low friction rolling wedge reduces power consumption by 50% or more over standard designs.
    • Large filtration areas are critical to maximizing performance, throughput rates, and solids capture.
    • The extremely strong, stiff “I” beam frame enables application of higher dewatering pressure to maximize dewatering performance.
    • The dual belt drive system applies uniform tension to both belts to improve belt life and overall press performance.
    • Equal length belts minimize inventory costs, cut maintenance costs and simplify belt replacement.
    • The rack and pinion equalization system assures accurate belt tracking to maximize belt life.
    • The pneumatic tensioning and tracking system eliminates the mess and maintenance of hydraulic systems. The air bellows actuators eliminate seal leakage problems encountered with common cylinder actuators.
    • The proprietary “interference fit” roller construction completely eliminates roller failures and costly press downtime.
    • Modular frame design allows additional rollers to be easily added at a future date to accommodate plant process changes or higher throughput/cake dryness requirements.

     

    top of page
    Print
    Contact Us

    Contact Us

    Judy Scheibach
    800.245.3006
    Send Email
    Request a Proposal

    Product Documentation

    Dynamic Radial Wedge Belt Press Brochure

     

    Contact Us


    U.S. and Canada Municipal Applications
    East – Keith Hamilton, 205.275.5201
    West – Mike Spring, 616.748.7609


    U.S. and Canada Industrial Applications

    East – Marty Baldwin, 609.693.1230
    Central – Paul Malik, 616.748.7608
    West – Elisebeth Haluch, 616.748.2554


    International Sales
    David Shaw, +44 7760 172179

    Parts & Services

    Aftermarket Parts and Service

    Highlights

    Live Demo:  We can do a demonstration at your site to show you how the belt press will perform on your process and give you operational data.  Call today to schedule a test for your facility.  More

    Want further dewatering?  Check out our NEW secondary dewatering device ELODE® Electro-Osmosis Dehydrator

    Featured Case Studies

    Broward County, FL

    Other Style Belt Presses

    Static Radial Wedge Belt Press
    Compact Belt Press

    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID