Static Radial Wedge Belt Press 

Static Radial Wedge Belt Press 

Water Technologies
  • English
X

Contact


search

  • Home
    • Product Groups
    • Market-specific Solutions
    • Investor Relations
    • Press
    • Jobs & Careers
    • Sustainability
    • About Us
    • Industry Sector
    • Energy Sector
    • Healthcare Sector
  • Market-specific Solutions
    • Automotive
    • Chemicals
    • Construction and Real Estate
    • Finance
    • Food&Beverage
    • Machine Building
    • Metals & Mining
    • Oil & Gas
    • Pharmaceuticals
    • Public Sector
    • Pulp & Paper
    • Tourism & Leisure
    • Transportaion & Logistics
    • Water
    • Wholesale / Retail
    • Cross Market Offerings
  • Water Technologies
    • Products
    • Services
    • Parts
    • Food and Beverage Industry
    • Life Sciences Industry
    • Marine Industry
    • Mining Industry
    • Oil and Gas Industry
    • Power Industry
    • Semiconductor and Solar Industry
    • Municipal
    • Aquatics and Leisure
    • Applications
    • About Us
    • Videos
    • Site Map
  • Products
    • Activated Carbon
    • Aeration
    • Biological Treatment
    • Chemical Feed and Disinfection
    • Controls, Instrumentation and Analyzers
    • Conventional Filtration
    • Ion Exchange
    • Laboratory Water Products
    • Liquid and Vapor Phase Odor Control
    • Membrane Filtration & Separation
    • Physical/ Chemical Treatment
    • Separation and Clarification
    • Sludge and Biosolids Processing
    • Specialty Products and Accessories
    • Wastewater Treatment Solutions
    • Complete Water and Wastewater Treatment Solutions
  • Sludge and Biosolids Processing
    • Belt Filter Press
    • Composting
    • Digesters and Gas Storage
    • Filter Press
    • Gravity Sludge Thickeners
    • Sludge Dryers
    • Sludge Removal Equipment
    • Solids Reduction Process
  • Belt Filter Press

Static Radial Wedge Belt Press

The Static Radial Wedge (SRW) belt press combines world-class dewatering technolgies with a efficient, high performance design at a competitive price. The radial wedge design provides more throughput rates than conventional linear wedge designs, while achieving high cake solids and reducing power requirements. The SRW belt press offers outstanding features and benefits providing an excellent return on your dewatering investment.

Static Radial Wedge Belt Press
Static Radial Wedge Belt Press
The SRW belt press is available in 1.0, 1.5, and 2.0 meter belt widths to accommodate a broad range of process flow requirements. The modular frame design allows for additional rollers to be added if needed to provide an easy, cost effective solution for changes in sludge conditions or disposal requirements.  

With the state-of-the-art design, many of the issues associated with older press designs are easily resolved.  Features include the radial wedge design, the unique engineering of the roller construction allowing for corrosion protection and longer life and the design of the gravity, wedge and high pressure zones to maximize filtration area. 

Read more about our features and benefits and contact us for more information on how we can assist with your dewatering solutions. 


top of page

Features and Benefits

Features

  • Radial wedge created by a low friction curved plate system.
  • Pressure roller configurations of 8, 10, 12 or 14 rollers to allow the press to be customized to project requirements.
  • Unique frame design allows additional pressure rollers to be added without increasing the size of the press footprint.
  • Rugged hot dipped “C” channel frame.
  • Dual belt drive system that applies uniform tension to both belts.
  • Equal length belts.
  • Pneumatic tensioning and tracking system.
  • “Interference fit” roller construction.


Benefits

  • Radial wedge design provides higher throughputs without sacrificing performance.
  • Pressure roller configurations allow design to match performance requirements.
  • The ability to add additional pressure rollers accommodates plant process changes or higher throughput/dryness requirements.
  • The rugged “C” channel frame is well proven as the best design for maximum strength and corrosion resistance. The high strength design enables application of higher belt pressures to maximize dewatering performance.
  • The dual belt drive system applies uniform tension to both belts. This improves belt life and overall press performance.
  • Equal length belts minimize inventory costs, lower maintenance costs and simplify belt replacement.
  • The pneumatic tensioning and tracking system eliminates the mess and problems with hydraulic systems and assures even belt tension and accurate belt tracking.
  • The unique “interference fit” roller construction completely eliminates roller failures and costly press downtime.

top of page
Print
Contact Us

Contact Us

Rudi Bogner
+49 (911) 895-4083
Send Email
Request a Proposal

Not all products and services are available in all parts of the world. Contact us to discuss your needs.

Sign up for our FREE newsletter.
First Name:
Email:
We respect your privacy and will never sell or rent our subscriber list.

Product Documentation

Static Radial Wedge Belt Press

Parts & Services

Aftermarket Parts and Service

Onsite Demonstration

Siemens can provide a demonstration at your site allowing you to evaluate the belt press performance and operational data with your application.  Call today to schedule a test for your facility. 

To learn more click here. 

Additional Belt Press Options

Dynamic Radial Wedge Belt Press
Compact Belt Press

© Siemens AG 2011 - Water Technologies
Corporate Information | Privacy Policy | Terms Of Use | Digital ID