PressPack™ Skid Mounted Belt Press System 

PressPack™ Skid Mounted Belt Press System 

Water Technologies
  • English
X

Contact


search

  • Home
    • Product Groups
    • Market-specific Solutions
    • Investor Relations
    • Press
    • Jobs & Careers
    • Sustainability
    • About Us
    • Industry Sector
    • Energy Sector
    • Healthcare Sector
  • Market-specific Solutions
    • Automotive
    • Chemicals
    • Construction and Real Estate
    • Finance
    • Food&Beverage
    • Machine Building
    • Metals & Mining
    • Oil & Gas
    • Pharmaceuticals
    • Public Sector
    • Pulp & Paper
    • Tourism & Leisure
    • Transportaion & Logistics
    • Water
    • Wholesale / Retail
    • Cross Market Offerings
  • Water Technologies
    • Products
    • Services
    • Parts
    • Food and Beverage Industry
    • Life Sciences Industry
    • Marine Industry
    • Mining Industry
    • Oil and Gas Industry
    • Power Industry
    • Semiconductor and Solar Industry
    • Municipal
    • Aquatics and Leisure
    • Applications
    • About Us
    • Videos
    • Site Map
  • Products
    • Activated Carbon
    • Aeration
    • Biological Treatment
    • Chemical Feed and Disinfection
    • Controls, Instrumentation and Analyzers
    • Conventional Filtration
    • Ion Exchange
    • Laboratory Water Products
    • Liquid and Vapor Phase Odor Control
    • Membrane Filtration & Separation
    • Physical/ Chemical Treatment
    • Separation and Clarification
    • Sludge and Biosolids Processing
    • Specialty Products and Accessories
    • Wastewater Treatment Solutions
    • Complete Water and Wastewater Treatment Solutions
  • Sludge and Biosolids Processing
    • Belt Filter Press
    • Composting
    • Digesters and Gas Storage
    • Filter Press
    • Gravity Sludge Thickeners
    • Sludge Dryers
    • Sludge Removal Equipment
    • Solids Reduction Process
  • Belt Filter Press

PressPack™ Skid Mounted Belt Press System

Plug and Play Dewatering Solution - The PressPack™ system is a self-contained, skid-mounted dewatering system.

PressPack™ Skid Mounted Belt Press System
PressPack™ Skid Mounted Belt Press System

This system brings together an efficient belt press with the best ancillary equipment to give you a complete, high performance system.

PressPack™ System Components

Belt Press: The heart of the system is the Siemens Compact belt press -- a highly efficient, high performance belt press.

Feed Pump: A positive displacement feed pump is matched to the application and controlled via a Variable Frequency Drive (VFD) through the centralized Programmable Logic Controller (PLC).

Polymer Unit: The PolyBlend® polymer feed system meters, mixes, and delivers polymer at the optimum dosage to obtain maximum system performance and efficiency.

Control Panel: The control panel provides control of all operational parameters for complete system automation. All functions such as sludge feed rate and polymer flow rate are displayed on a color touch screen for simplified operator viewing. A modem for remote support, diagnostics, and program updates is available as an option.

Skid Mounting:  Skid mounting saves time and money during installation.  An integral drain pan is provided to allow all filtrate water to exit at a single location, and an operator platform along one side of the skid provides easy access to the gravity zone for observation and routine maintenance.  All interconnecting wiring and piping are also provided.
top of page

Features and Benefits


Low-Cost Installation:
  Installation of the system is straightforward; only a flat floor with a drain is required.  The system is easily transported to the site on a flat bed truck and set in place.  Power, water drain and sludge feed are connected to the skid.  That's it - plug and play!  An optional conveyor is available to transport the dewatered solids to a receiving bin or truck.

Three Capacities:  The PressPack™ system is available in press widths of 1.2, 1.6 and 2.0 meters, making it suitable for a wide range of small municipal and industrial applications. 

Discharge Conveyor:  The optional discharge conveyor can be configured to suit the installation requirements, and the discharge height and location can be modified to suit.  Distribution conveyors are also available to provide multiple discharge locations in a rolloff bin or truck.

 PressPack™ System Distribution Conveyor

top of page
Print
Contact Us

Contact Us

Rudi Bogner
+49 (911) 895-4083
Send Email
Request a Proposal

Not all products and services are available in all parts of the world. Contact us to discuss your needs.

Sign up for our FREE newsletter.
First Name:
Email:
We respect your privacy and will never sell or rent our subscriber list.

Product Documentation

PressPack™ Skid Mounted Belt Press System

Contact Us

USA and Canada Municipal Applications
Mike Spring, 616.748.7609

North American Industrial Applications

East – Marty Baldwin, 609.693.1230
West – Elisebeth Haluch, 616.748.2554

Parts and Service

Aftermarket Parts and Service

© Siemens AG 2011 - Water Technologies
Corporate Information | Privacy Policy | Terms Of Use | Digital ID