SIEMENS

 

Centramax™ Centrifuge 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Sludge and Biosolids Processing
      • Belt Filter Press
      • Centrifuges
      • Composting
      • Digesters and Gas Storage
      • Filter Press
      • Gravity Sludge Thickeners
      • Sludge Dryers
      • Sludge Removal Equipment
      • Solids Reduction Process
    • Centrifuges

    Centramax™ Centrifuge

    The Centramax™ Centrifuge provides the most cost-effective, high performance solution to continuous dewatering or thickening.

    Centramax™ Centrifuge

    The Centramax™ Centrifuge employs the latest in control design technology to simplify system operation and provide total process control.  It is the result of a combined effort between operators and engineers to provide the most user-friendly, cost-effective, high performance centrifuge available today. 

    Total Process Control
    + Precision Engineering and Manufacturing
    = Higher Cake Solids
    = Higher Capture
    = Lower Energy Consumption
    = Lower Polymer Consumption

    top of page

    Features and Benefits

    Features

    • Centrifugally cast 316 or duplex stainless steel bowl.
    • 316 stainless steel scroll conveyor.
    • Stainless steel cover and lower housing.
    • Sintered tungsten carbide protection system at critical wear points.
    • VFD control system for main drive motor.
    • Independent scroll and bowl drives.
    • Precision balancing to highest industry standards.
    • Long bowl design with high length to diameter ratio.
    • High G force design of 3000 G’s or more.
    • Torque-based scroll drive control system.


    Benefits

    • Critical wetted parts constructed of stainless steel eliminate corrosion and ensure long life.
    • Sintered tungsten carbide at critical wear points such as feed ports, conveyor surfaces, and discharge ports minimizes maintenance and extends rebuild intervals.
    • The option of using either hydraulic or electric scroll drive system allows the Centramax centrifuge to be customized to the needs of the application.
    • Use of a VFD on the main drive motor ensures smooth startups and saves money during operation by reducing power consumption.
    • Independent drive systems allow the scroll to be operated with the bowl stopped to ensure complete cleanout of the bowl before operation and at shutdown.
    • Precision balancing minimizes noise and vibration to extremely low levels.
    • The long bowl design with high length to diameter ratio provides more separation time in the centrifuge, improving performance and throughput rates.
    • The high G force design provides maximum separation force for maximum performance and higher throughput rates.
    • The torque-based scroll drive control system provides automatic, accurate scroll speed adjustment for maximum cake solids.

    top of page
    Print
    Contact Us

    Contact Us

    Judy Scheibach
    800.245.3006
    Send Email
    Request a Proposal

    Product Documentation

    Centrifuge Brochure

    Spec Chart:  Click here to see a specification chart Centrifuge Spec Chart

    Article:  See article that appeared in the August 2008 issue of Florida Water Resources Journal
     Regional Utilities' Expanded Wastewater Plants Produce High-Quality Effluent for Reuse

    Click here for more information on the Centramax centrifuge.

     View Centramax Centrifuge Presentation

    Plug and Play:
      The Centrapac™ Centrifuge Dewatering System offers you a "plug and play" solution to your sludge thickening and dewatering. Centrapac™ Centrifuge Dewatering System

    Contact Us


    North American Municipal Applications

    Canada and Northern USA – Mike Spring, 616.748.7609
    Southern USA – Keith Hamilton, 205.275.5201


    North American Industrial Applications

    East – Marty Baldwin, 609.693.1230
    Central – Paul Malik, 616.748.7608
    West – Elisebeth Haluch, 616.748.2554

    Parts & Services

    Aftermarket Parts and Service

    Highlights

    Read about how one community is using Siemens centrifuges in their waste to energy program Grand Rapids, Wyoming biosolids partnership turns sewage into energy

    Live Demo:  We can perform a demonstration at your site to show you how the Centramax centrifuge will perform on your sludge.  Call today to schedule a test for your facility.  More

    Want further dewatering?  Check out our NEW secondary dewatering device ELODE® Electro-Osmosis Dehydrator

    Featured Case Studies

    West Mifflin, PA
    Regional Utilities, FL

    Featured News Release

    Reduce Waste, Reduce Energy:  Technology Advancements Highlight the Benefits of Biosolids Management

    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID