SIEMENS

 

Centrapac™ Centrifuge Dewatering System 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Sludge and Biosolids Processing
      • Belt Filter Press
      • Centrifuges
      • Composting
      • Digesters and Gas Storage
      • Filter Press
      • Gravity Sludge Thickeners
      • Sludge Dryers
      • Sludge Removal Equipment
      • Solids Reduction Process
    • Centrifuges

    Centrapac™ Centrifuge Dewatering System

    The Centrapac™ dewatering system offers a “plug and play” solution to sludge dewatering.

    Centrapac™ Centrifuge Dewatering System

    This system brings together the state-of-the-art Centramax™ centrifuge with the best ancillary equipment to give you the most complete, highest performing system on the market.

    Centrapac™ System Components

    Centrifuge: The heart of the Centrapac system is the Centramax centrifuge, the most efficient, highest performing centrifuge in its class.

    Feed Pump: A positive displacement feed pump is matched to the application and controlled via a Variable Frequency Drive (VFD) through the centralized Programmable Logic Controller (PLC).

    Polymer Unit: The polymer unit meters, mixes, and delivers polymer at the optimum dosage to obtain maximum system performance and efficiency.

    Control Panel: The control panel provides control of all operational parameters for complete system automation. All functions such as sludge feed rate, bowl speed, scroll differential speed, and polymer flow rate are displayed on a color touch screen for simplified operator viewing. A modem for remote support, diagnostics, and program updates is also included.

    Solids Conveyor: The shaftless screw conveyor provides reliable conveyance of dewatered solids from the centrifuge to a bin or truck.  The conveyor can also be configured for multiple discharge points for even distribution of the solids in the dewatered solids container.

    top of page

    Features and Benefits

    Features

    • Complete dewatering system configured to meet your specific requirements for automation, throughput, polymer, and conveyance.
    • Single source responsibility for all components.
    • Incorporates the legendary Centramax centrifuge for long life, minimal maintenance and maximum performance.
    • Enclosed system for odor control.


    Benefits

    • Minimal engineering and installation requirements.
    • Highly automated for minimal operator requirement.
    • Minimal maintenance.
    • Maximum performance, cake solids and capture efficiency.

    top of page
    Print
    Contact Us

    Contact Us

    Judy Scheibach
    800.245.3006
    Send Email
    Request a Proposal

    Product Documentation

    Centramax™ Centrifuge and Centrapac™ Centrifuge Dewatering System Brochure

    See article that appeared in the August 2008 issue of Florida Water Resources Journal  Regional Utilities' Expanded Wastewater Plants Produce High-Quality Effluent for Reuse

    See article that appeared in the February 2006 issue of WaterWorld Centrifuge Dewatering System Designed to be "Plug and Play"

    Contact Us!

    North American Municipal Applications
    Canada and Northern USA – Mike Spring, 616.748.7609
    Southern USA – Keith Hamilton, 205.275.5201

    North American Industrial Applications
    East – Marty Baldwin, 609.693.1230
    Central – Paul Malik, 616.748.7608
    West – Elisebeth Haluch, 616.748.2554

    Parts & Services

    Aftermarket Parts and Service

    Highlights

    Live Demo:  We can perform a demonstration at your site to show you how the Centramax centrifuge will perform on your sludge.  See for yourself how all of the great features combine to make the Centramax centrifuge the smoothest-running, highest-performing centrifuge in its class.  The demonstration will provide critical performance and operational data that will allow selection of the best size centrifuge and features to meet your needs.  Call today to schedule a test for your facility.  More

    Want further dewatering?  Check out our NEW secondary dewatering device ELODE® Electro-Osmosis Dehydrator

    The state-of-the art Centramax™ centrifuge is the heart of the Centrapac system. More

    Featured Case Studies

    Regional Utilities, FL

    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID