SIEMENS

 

Digestors and Accessories 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Sludge and Biosolids Processing
      • Belt Filter Press
      • Centrifuges
      • Composting
      • Digesters and Gas Storage
      • Filter Press
      • Gravity Sludge Thickeners
      • Sludge Dryers
      • Sludge Removal Equipment
      • Solids Reduction Process
    • Digesters and Gas Storage

    Combination Heater and Heat Exchanger

    The integrally built PFT® Heater and Heat Exchanger insures the compatibility between the boiler, heat exchanger, and controls required for successful operation.

    Combination Heater and Heat Exchanger
    Safety is the paramount consideration in the PFT® Heater and Heat Exchanger design. The flame safeguard system operates throughout the boiler firing sequence guaranteeing safe boiler performance. The induced draft fan maintains a negative pressure on the firing chamber, eliminating the possibility of dangerous gases leaking to the surrounding area.  The configuration permits the burner to operate at lower digester gas pressures, eliminating the need for gas booster pumps and optimizing the use of all available digester gas.
    top of page

    Features and Benefits

     

    • All fired surfaces transfer heat to the boiler water.
    • The water back will last the life of the boiler resulting in a substantial savings in maintenance and a reduction in downtime.
    • Heat exchanger designed for durability and ease of maintenance.
    • Return bends made of cast iron construction to insure long life.
    • Tubes held in place by gaskets made of cast iron following rings.
    • Multiple gasket arrangement insures early detection of gasket failure and eliminates the possibility of waste solids or water fouling the interior of the heat exchanger frame.

     

    top of page
    Print
    Contact Us

    Contact Us

    Marc Roehl
    Product Manager - Anaerobic Technologies
    262.521.8570
    Send Email
    Request a Proposal

    Product Documentation

    Brochure:
    Heater and Heat Exchanger

    Heater and Heat Exchanger Retrofit Program

    Parts & Services

    For Parts and Service call 800.931.1755
    or e-mail: envirexparts.water@siemens.com

      Digester Retrofit Program - Siemens Water Technologies offers a complete Digester Retrofit Program, designed to address everything from simple repairs and upgrades to complete replacements.

    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID