SIEMENS

 

Technologies 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Sludge and Biosolids Processing
      • Belt Filter Press
      • Centrifuges
      • Composting
      • Digesters and Gas Storage
      • Filter Press
      • Gravity Sludge Thickeners
      • Sludge Dryers
      • Sludge Removal Equipment
      • Solids Reduction Process
    • Gravity Sludge Thickeners

    Gravity Sludge Thickeners

    Thickening increases the solids content of material by reducing the liquid portion.

    Rex Gravity Thickener
    We offer alum sludge thickening, centrifugal thickening, dissolved air flotation (DAF) thickening, gravity thickening, lime sludge thickening, mechanical and rotary drum thickening.
    top of page

    Contact Us

    For more information about gravity sludge thickeners, contact the Information Desk, Monday through Friday, 8 a.m. to 5 p.m., Eastern Standard Time: 1.866.926.8420 or 1.724.772.1402 or information.water@siemens.com

    top of page

    Chemical Precipitation System

    The TotalTreat® CPS incorporates two chemical process reaction chambers, a flocculation chamber, an inclined tube separator for solids separation, two sludge thickening chambers, and an effluent sampling and/or pumping chamber, all on one skid.  Sludge removal and decant pumps are available as options.
    More about the Total Treat CPS


    Gravity Sludge Thickener Case Study

    Retrofitted CONTRAFAST Clarifier and Mobile RO System Kept Automotive Plant Going

    An automotive plant had a water treatment system that required further treatment of water supplied by the local municipal water treatment plant. The raw hardness of the incoming water was 302 mg/L as CaCO3 but the plant required softened water. The system the plant had been using since the early 1960s had reached the end of its useful life.  The decision was to remove the old solids contact clarifier and replace it with new technology.  The new technology had to be retrofitted into the basin of the previous system and the plant required purified water during the installation process.

    Read Full Case Study

    Gravity Sludge Thickener Case Study
    top of page
    Print
    Contact Us

    Featured Gravity Sludge Thickener Products and Services

    Sludge Thickening System is designed to take low concentrated sludge (1-2% solids) and increase the sludge concentration to 4-5% solids by means of gravity settling.
    The CONTRAFAST™ clarifier is a high rate sludge thickening softener. 
    Total Treat CPS - The system requires influent, effluent and sludge process connections and a single power connection.
    Gravity Belt Thickener - Minimal energy consumption and maximum control.

    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID