Convective Thermal Dryer 

Water Technologies
  • English
X

Contact


search

  • Home
    • Product Groups
    • Market-specific Solutions
    • Investor Relations
    • Press
    • Jobs & Careers
    • Sustainability
    • About Us
    • Industry Sector
    • Energy Sector
    • Healthcare Sector
  • Market-specific Solutions
    • Automotive
    • Chemicals
    • Construction and Real Estate
    • Finance
    • Food&Beverage
    • Machine Building
    • Metals & Mining
    • Oil & Gas
    • Pharmaceuticals
    • Public Sector
    • Pulp & Paper
    • Tourism & Leisure
    • Transportaion & Logistics
    • Water
    • Wholesale / Retail
    • Cross Market Offerings
  • Water Technologies
    • Products
    • Services
    • Parts
    • Food and Beverage Industry
    • Life Sciences Industry
    • Marine Industry
    • Mining Industry
    • Oil and Gas Industry
    • Power Industry
    • Semiconductor and Solar Industry
    • Municipal
    • Aquatics and Leisure
    • Applications
    • About Us
    • Videos
    • Site Map
  • Products
    • Activated Carbon
    • Aeration
    • Biological Treatment
    • Chemical Feed and Disinfection
    • Controls, Instrumentation and Analyzers
    • Conventional Filtration
    • Ion Exchange
    • Laboratory Water Products
    • Liquid and Vapor Phase Odor Control
    • Membrane Filtration & Separation
    • Physical/ Chemical Treatment
    • Separation and Clarification
    • Sludge and Biosolids Processing
    • Specialty Products and Accessories
    • Wastewater Treatment Solutions
    • Complete Water and Wastewater Treatment Solutions
  • Sludge and Biosolids Processing
    • Belt Filter Press
    • Composting
    • Digesters and Gas Storage
    • Filter Press
    • Gravity Sludge Thickeners
    • Sludge Dryers
    • Sludge Removal Equipment
    • Solids Reduction Process
  • Sludge Dryers

Convective Thermal Dryer

The Convective Thermal Dryer is a complete direct biosolids drying system that produces a 95% dry pelletized product and exceeds EPA 40 CFR Part 503 Class “A” requirements.

Convective Thermal Dryer
Convective Thermal Dryer

The Convective Thermal Dryer (CTD) is a complete direct biosolids drying system that produces a 90% dry pelletized product and exceeds EPA 40 CFR Part 503 Class “A” requirements.  Convective thermal drying can reduce power consumption to less than 1400 BTU/lb evaporated water.

CTD Sub-Systems
The system includes five main groups of equipment: Mixing, Drying, Air/Solids Separation, Air Treatment, Solids Classification.



To learn more about how each major equipment system interacts with the overall CTD drying system,
click here: CTD Sub-Systems

top of page

Features and Benefits

Features

  • Final product, in granular form, meets EPA’s 40 CFR Part 503 Class “A” requirements
  • Complete system automation
  • Short start-up and shutdown times
  • Recycles a portion of the dried biosolids
  • Recycles up to 90% of the process air
  • Innovative recovery system
  • Takes 20% to 30% dewatered sludge up to a 90% dry pelletized product
  • Safe and proven technology


Benefits

  • Simplifies storage, delivery, use or disposal of end product and minimal environmental impact
  • Flexible, simple and safe operation
  • Allows for more flexibility in your operating schedule
  • Enhances product flow and expedites drying
  • Low emissions
  • Low energy requirements
  • Significant volume reduction
  • Save environment for your operators

top of page
Print
Contact Us

Contact Us

Lissa Ham
Technical Sales Manager
Send Email
Request a Proposal

Not all products and services are available in all parts of the world. Contact us to discuss your needs.

Sign up for our FREE newsletter.
First Name:
Email:
We respect your privacy and will never sell or rent our subscriber list.

Product Documentation

 Sludge Dryers

Dryer Questionnaire
Fill out this questionnaire to request a budgetary proposal:  Dryer Questionnaire.  Please e-mail the completed form to Lissa Ham at lissa.ham@siemens.com 

 

Parts & Services

phone: 1.800.541.8610
email: iwsezservice.water@siemens.com

Highlights

Everything You Wanted to Know About Direct Thermal Drying but Were Afraid to Ask
See More

WaterWorld Article
Convective Thermal Drying System Helps WRF Save Energy

See Other Drying Technologies
Sludge Dryers

Featured Case Studies

Clearwater Cogeneration Wastewater Treatment Plant

Featured News Release

Reduce Waste, Reduce Energy:  Technology Advancements Highlight the Benefits of Biosolids Management

© Siemens AG 2011 - Water Technologies
Corporate Information | Privacy Policy | Terms Of Use | Digital ID