SIEMENS

 

J-Mate Continuous Dryer Specifications 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Sludge and Biosolids Processing
      • Belt Filter Press
      • Centrifuges
      • Composting
      • Digesters and Gas Storage
      • Filter Press
      • Gravity Sludge Thickeners
      • Sludge Dryers
      • Sludge Removal Equipment
      • Solids Reduction Process
    • Sludge Dryers

    J-Mate Continuous Dryer Specifications

     

    J-120G

    J-120E

    J-180G

    J-180E

    J-360G

    J-360E

    Heat Source

    Gas

    Electric

    Gas

    Electric

    Gas

    Electric

    Working capacity –

    Water Removal Rate*

    47# H2O/Hr

    39# H2O/Hr

    94# H2O/Hr

    72# H2O/Hr

    188# H2O/Hr

    169# H2O/Hr

    Power Requirements – Including Dump Lift**

            240V 3Ø 60CY

            480V 3Ø 60CY

    20A

    10A

    -

    50A

    20A

    10A

    -

    65A

    30A

    15A

    -

    140A

    Electric Heat – Kilowatts

    -

    31.5 KW

    -

    45 KW

    -

    105 KW

    Burner Rating

    125,000 BTU

    102,000 BTU

    200,000 BTU

    154,000 BTU

    400,000 BTU

    358,000 BTU

    Maximum Gas Consumption

            Natural

            LP

    125 CFH

    1.2 GPH

    -

    -

    200 CFH

    1.9 GPH

    -

    -

    400 CFH

    3.7 GPH

    -

    -

    Scrubber Water Usage @ 50 psi

    1 GPM

    1 GPM

    1 GPM

    1 GPM

    3 GPM

    3 GPM

    Scrubber Drain

    2” NPT Gravity Drain

    Length

    160”

    160”

    160”

    160”

    160”

    160”

    Width

    60”

    60”

    74”

    75”

    103”

    112”

    Height

    78”

    78”

    78”

    78”

    78”

    78”

    Weight (shipping, without lift)

    3,400 lbs

    3,400 lbs

    3,700 lbs

    3,700 lbs

    4,400 lbs

    4,400 lb

    Std. Hopper Capacity

    10.7 cu. ft.

    10.7 cu. ft.

    13 cu. ft.

    13 cu. ft.

    17 cu. ft.

    17 cu. ft.

    Exhaust Air CFM

    275

    275

    275

    275

    325

    325

    Materials of Construction

    304 SS and Carbon Steel with Urethane Finish

    * Based on using 2125 BTU to remove 1 lb. of H2O.  BTU requirement may vary with materials.
    ** Service to be determined by local electrical code requirements.
    NOTE:  Machine gas components comply with FM and IRI requirements.
    Specifications subject to change without notice.

    top of page

    Print
    Contact Us
    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID