SIEMENS

 

Impressed Current Cathodic Protection 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
      • Contact Us
      • Request A Proposal
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Specialty Products and Accessories
      • Anodes and Electrodes
      • Booster Pumps
      • Dearation Heater
      • Electrolytic Heavy Metal Recovery
      • Health Science
      • Impressed Current Cathodic Protection
      • Mechanical Mixing
      • Permutit Power Products
      • Screw Pumps
      • Storage Tanks
      • Varea Meter Flow Meters
    • Impressed Current Cathodic Protection

    Capac® Systems - Reference Electrodes

    ICCP systems are controlled to assure optimum protection. This control is obtained by inserting a third electrode between the anode and the cathode.

    The third electrode is insulated and does not receive any anode current. This electrode is freely corroding and it becomes the starting point — or reference — in eliminating corrosion. Electrodes constructed of Silver with a Silver Chloride coating (Ag/AgCl) are used exclusively with the CAPAC system.

    Capac Systems Reference Electrodes

    Features

    • Ag/AgCl electrodes have long life in all services
    • Ag/AgCl operate in all natural waters
    • Ag/AgCl have proven high stability
    • CAPAC incorporates a shielded electrode
    • CAPAC uses a large-area electrode
    • CAPAC offers an optional cartridge electrode design
    • Electrode assembly incorporates the secondary cofferdam

    Benefits

    • Proven 20-year installations; eliminates replacement costs
    • Does not fail in brackish or fresh water like Zinc electrodes
    • Stability is shown to be better than 10 mV (Zinc is 135 mV)
    • Potential does not change with speed, as do exposed designs
    • Potential does not change with contaminants, as do others
    • Cartridge electrodes can be changed while afloat
    • Reduced installation time and cost

    top of page

    Print
    Contact Us
    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID