Permutit® Power Products Flow Straighteners 

Water Technologies
  • English
X

Contact


search

  • Home
    • Product Groups
    • Market-specific Solutions
    • Investor Relations
    • Press
    • Jobs & Careers
    • Sustainability
    • About Us
    • Industry Sector
    • Energy Sector
    • Healthcare Sector
  • Market-specific Solutions
    • Automotive
    • Chemicals
    • Construction and Real Estate
    • Finance
    • Food&Beverage
    • Machine Building
    • Metals & Mining
    • Oil & Gas
    • Pharmaceuticals
    • Public Sector
    • Pulp & Paper
    • Tourism & Leisure
    • Transportaion & Logistics
    • Water
    • Wholesale / Retail
    • Cross Market Offerings
  • Water Technologies
    • Products
    • Services
    • Parts
    • Food and Beverage Industry
    • Life Sciences Industry
    • Marine Industry
    • Mining Industry
    • Oil and Gas Industry
    • Power Industry
    • Semiconductor and Solar Industry
    • Municipal
    • Aquatics and Leisure
    • Applications
    • About Us
    • Videos
    • Site Map
  • Products
    • Activated Carbon
    • Aeration
    • Biological Treatment
    • Chemical Feed and Disinfection
    • Controls, Instrumentation and Analyzers
    • Conventional Filtration
    • Ion Exchange
    • Laboratory Water Products
    • Liquid and Vapor Phase Odor Control
    • Membrane Filtration & Separation
    • Physical/ Chemical Treatment
    • Separation and Clarification
    • Sludge and Biosolids Processing
    • Specialty Products and Accessories
    • Wastewater Treatment Solutions
    • Complete Water and Wastewater Treatment Solutions
  • Specialty Products and Accessories
    • Anodes and Electrodes
    • Booster Pumps
    • Dearation Heater
    • Electrolytic Heavy Metal Recovery
    • Health Science
    • Impressed Current Cathodic Protection
    • Mechanical Mixing
    • Permutit Power Products
    • Screw Pumps
    • Storage Tanks
    • Varea Meter Flow Meters
  • Permutit Power Products

Permutit® Power Products Flow Straighteners

The Permutit® Power Products MHI Flow Straightener has a unique and exclusive design to provide flow profile correction within minimal straight pipe lengths. This combination offers the most flexible installation at a fraction of the cost of ordinary flow straighteners. When installed in existing pipelines, MHI Flow Straighteners can actually improve flow meter performance.

Permutit® Flow Straightener

Permutit® Power Products have been the trusted source for all grades of nuclear and commercial flow straighteners and other components for many years.  Our capabilities include dissimilar metal welding and fabrication to ANSI and RDT specifications.  We meet the requirements of the ASME Codes and 10CFR50, Appendix B, through our stringent quality assurance program.




Uses


Flow straighteners are used to correct the flow distortions that cause inaccurate flow meter readings. The accuracy of the flow meter is dependent upon the flow profile of the fluid as it passes into and through the measuring device. The pipe layout, pipe fittings, expanders and strainers cause distortions in the flow profile. Such distortions can be eliminated by providing an adequate length of straight pipe before the meter or by the use of flow straighteners.

Applications

Permutit® MHI Flow Straighteners are used in liquid, gas or steam applications in virtually all types of closed pressure piping where flow profile correction is required. They can be installed in new or existing systems to ensure accurate flow metering. Appropriate for a wide range of boilers, from low pressure to supercritical, they are utilized in both fossil fueled and nuclear power plants.

top of page

Features and Benefits

  • Highly Effective – corrects rapidly for both unsymmetrical and spiral flow distortions.
  • Low Cost – compact design with simple, rugged construction and ease of installation.
  • Less Piping – uses significantly shorter straight pipe runs than conventional types (requires only 1 pipe diameters upstream and 4 pipe diameters downstream)
  • Low Pressure Loss – 75% lower pressure drop than conventional perforated plate flow straighteners and 41% less pressure drop than ASME tube types
  • Versatile – developed for use with venture meters, flow nozzles and orifice plates and may also be used with vortex, turbine and pitot type meters.

As the leader in the water treatment industry, Siemens has the greatest depth of personnel and technological resources to overcome any challenge. We offer the widest variety of specialty products for the power generating industry, including many custom components. Please contact us for additional information about your specific requirements.

For more information, call 908.704.9027, extension 104.

top of page
Print
Contact Us

Contact Us

Raj Sang
908.704.9027 ext 104
Send Email
Request a Proposal

Not all products and services are available in all parts of the world. Contact us to discuss your needs.

Sign up for our FREE newsletter.
First Name:
Email:
We respect your privacy and will never sell or rent our subscriber list.

Product Documentation 

Product Data Sheet
Flow Straightener
Flow Straightener Dimensions

More Information

For technical or sales information, call 908.704.9027 ex 104 or send an email to Raj Sang:
rajendra.sang@siemens.com

Permutit®  Power Products

Permutit® Power Products

© Siemens AG 2011 - Water Technologies
Corporate Information | Privacy Policy | Terms Of Use | Digital ID