SIEMENS

 

Permutit Power Products 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
      • Contact Us
      • Request A Proposal
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Specialty Products and Accessories
      • Anodes and Electrodes
      • Booster Pumps
      • Dearation Heater
      • Electrolytic Heavy Metal Recovery
      • Health Science
      • Impressed Current Cathodic Protection
      • Mechanical Mixing
      • Permutit Power Products
      • Screw Pumps
      • Storage Tanks
      • Varea Meter Flow Meters
    • Permutit Power Products

    Orifice Plates for Efficient Measurement of Fluid

    Permutit Power Products Orifice Plates are the simplest and most economical differential pressure-producing device to measure fluid flow under pressure in closed piping systems. Accurate to ±1%, Permutit Orifice Plates are the least expensive alternative to either flow nozzles or Venturi tubes.

    Permutit Orifice Plate

    Permutit Power Products have been the trusted source for all grades of nuclear components for many years. Our capabilities include dissimilar metal welding and fabrication to ANSI and RDT specifications. We meet the requirements of the ASME Codes and 10CFR50, Appendix B through our stringent quality assurance program.

    Applications

    Permutit Orifice Plates measure liquids, gas or steam in virtually all closed pressure piping systems. Utilized in both fossil fueled and nuclear powered steam/electric generating plants, they are particularly applicable for a wide range of boiler applications from low pressure to supercritical.

    top of page

    Features and Benefits

    Design Features

    • Permutit Orifice Plates are offered in concentric, eccentric or multi-hole designs and either paddle or ring type configurations
    • Available in a full range of sizes, they can be installed in pipes from ½” to 36” nominal diameters
    • They are designed to ASME and ISA Standards and can be applied with ANSI 300# orifice flanges or within a meter run
    • All variations of length, pressure rating, couplings and materials are available


    Construction


    Permutit Orifice Plates are machined from plate. Surface finishes range from 125 RMS to #4 commercial grade. Depending upon your application, materials of construction can include:

    • Carbon steel
    • Series 300 stainless steel
    • Monel
    • Copper-Nickel


    Other Features and Benefits:

    • Accuracy of ± 1.0% over Beta rations of 0.2 – 0.7
    • Lower cost than flow nozzles
    • Versatile design for a wide variety of applications, size and flow requirements
    • Highly flexible and can be provided in piping sections built in accordance with 10CFR50, Appendix B3.1 (complies with all Q.A. documentation)

    As the leader in the water treatment industry, we have the greatest depth of personnel and technological resources to overcome any challenge. We offer the widest variety of specialty products for the power generating industry, including many custom components. Please contact us for additional information about your specific requirements.

    top of page
    Print
    Contact Us

    Contact Us

    Raj Sang
    908.704.9027 ext 104
    Send Email
    Request a Proposal

    Product Documentation

    Product Data Sheet
    Paddle Type Orifice Plate
    Paddle Type Honed Orifice Meter Body
    RTJ Type Orifice Plate
    RTG Type Honed Orifice Meter Body

    Return to Permutit Power Products

    Permutit Power Products

    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID