Permutit Power Products 

Water Technologies
  • English
X

Contact


search

  • Home
    • Product Groups
    • Market-specific Solutions
    • Investor Relations
    • Press
    • Jobs & Careers
    • Sustainability
    • About Us
    • Industry Sector
    • Energy Sector
    • Healthcare Sector
  • Market-specific Solutions
    • Automotive
    • Chemicals
    • Construction and Real Estate
    • Finance
    • Food&Beverage
    • Machine Building
    • Metals & Mining
    • Oil & Gas
    • Pharmaceuticals
    • Public Sector
    • Pulp & Paper
    • Tourism & Leisure
    • Transportaion & Logistics
    • Water
    • Wholesale / Retail
    • Cross Market Offerings
  • Water Technologies
    • Products
    • Services
    • Parts
    • Food and Beverage Industry
    • Life Sciences Industry
    • Marine Industry
    • Mining Industry
    • Oil and Gas Industry
    • Power Industry
    • Semiconductor and Solar Industry
    • Municipal
    • Aquatics and Leisure
    • Applications
    • About Us
    • Videos
    • Site Map
  • Products
    • Activated Carbon
    • Aeration
    • Biological Treatment
    • Chemical Feed and Disinfection
    • Controls, Instrumentation and Analyzers
    • Conventional Filtration
    • Ion Exchange
    • Laboratory Water Products
    • Liquid and Vapor Phase Odor Control
    • Membrane Filtration & Separation
    • Physical/ Chemical Treatment
    • Separation and Clarification
    • Sludge and Biosolids Processing
    • Specialty Products and Accessories
    • Wastewater Treatment Solutions
    • Complete Water and Wastewater Treatment Solutions
  • Specialty Products and Accessories
    • Anodes and Electrodes
    • Booster Pumps
    • Dearation Heater
    • Electrolytic Heavy Metal Recovery
    • Health Science
    • Impressed Current Cathodic Protection
    • Mechanical Mixing
    • Permutit Power Products
    • Screw Pumps
    • Storage Tanks
    • Varea Meter Flow Meters
  • Permutit Power Products

Venturi Elements for Accurate Measurement of Fluid Flow with Low Pressure Loss

Permutit Power Products Venturi Elements offer unsurpassed accuracy combined with the lowest pressure drop of all differential pressure-producing devices. Used for measuring fluid flows under pressure in closed piping systems, our Permutube Series Venturi Elements offer an inherent accuracy of 0.5% when uncalibrated and 0.25% when calibrated.

Permutit Venturi Elements

Permutit Power Products have been the trusted source for all grades of nuclear and commercial flow straighteners and other components for many years.  Our capabilities include dissimilar metal welding and fabrication to ANSI and RDT specifications.  We meet the requirements of the ASME Codes and 10CFR50, Appendix B, through our stringent quality assurance program.




Applications

Permutube® Series Venturi Elements precisely measure gas, steam or liquid flows in virtually all closed pressure piping systems. Utilized in both fossil fuel and nuclear powered steam/electric generating plants, they are ideal for high-pressure and supercritical boiler systems, including feedwater and recirculation loops.

Permutit Permutube Series Venturi Elements are offered in a wide range of beta ratios to meet your specific performance requirements. They can be manufactured in a wide variety of materials and supplied with an averaging annulus for use in all types of fluid measurement systems. Pressure connections can be either single high-low or multiple high-low sets. Elements can be either factory installed in a pipe length or supplied separately for on-site installation by others.

top of page

Features and Benefits

  • Low Permanent Pressure Loss – approximately 10% at Beta ratio 0.5 and above
  • Low Pumping costs – resulting from low pressure loss
  • Highly Flexible – meets a wide variety of size, flow and application requirements
  • Rugged Design – limited only by the pressure limitations of the pipe in which they are installed
  • Highest Quality – can be designed and manufactured to ASME Codes, ASME PTC-6 requirements and 10CFR50, Appendix B and ANSI B31.1


Construction

Permutit Venturi Elements are machined from either forgings or centrifugal castings and surface finishes are available up to 4 RMS. Depending upon your application, materials of construction can include:

  • Carbon steel
  • Series 300 stainless steel
  • Monel
  • Copper-Nickel
  • Titanium

As the leader in the water treatment industry, we have the greatest depth of personnel and technological resources to overcome any challenge. We offer the widest variety of specialty products for the power generating industry, including many custom components. Please contact us for additional information about your specific requirements.

top of page
Print
Contact Us

Contact Us

Raj Sang
908.704.9027 ext 104
Send Email
Request a Proposal

Not all products and services are available in all parts of the world. Contact us to discuss your needs.

Sign up for our FREE newsletter.
First Name:
Email:
We respect your privacy and will never sell or rent our subscriber list.

Product Documentation

Product Data Sheet
Permtube Venturi Flow Element
Style B Venturi Flow Element
Style J Venturi Flow Element
Style S Venturi Flow Element
Style PTC-6 Flanged Venturi Flow Element
Style PTC-6 Welded Venturi Flow Element

Return to Permutit Power Products

Permutit Power Products

© Siemens AG 2011 - Water Technologies
Corporate Information | Privacy Policy | Terms Of Use | Digital ID