SIEMENS

 

Varea Meter Flow Meters 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Health Sciences
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Specialty Products and Accessories
      • Anodes and Electrodes
      • Booster Pumps
      • Dearation Heater
      • Electrolytic Heavy Metal Recovery
      • Health Science
      • Impressed Current Cathodic Protection
      • Mechanical Mixing
      • Permutit Power Products
      • Screw Pumps
      • Storage Tanks
      • Varea Meter Flow Meters
    • Varea Meter Flow Meters

    Wallace & Tiernan Varea-Meter®  Variable Area Flow Meters

    Siemens Water Technologies manufactures a broad line of flow meters for readout, transmission and control of fluid rate for most industrial process applications.

    Arma View II
    Arma-View®II armored flow meter

    For low-capacity, low pressure applications we offer glass tube purges meters with stainless steel or PVDF frames. Purge meters are specifically designed for purging instruments cases and control lines, and are readily adapted to liquid-level indication, sampling, liquid specific gravity determination and similar applications. The PVDF frame unit is available for aggressive fluids and highly corrosive atmospheres. For low flow, higher pressure application armored purge meters are available.

    For high volume flows glass-tube and metal tube meters are available in a variety of sizes and configurations for metering both air and liquid. For very aggressive fluids a TFE-lined meter is available. For lower pressure and temperature applications a PVC-Tube meter is available.

    Meter Type

    Accuracy

    Max.Operating Pressure PSI (Bar)

    Max. Operating Temperature Deg. F(C)

    Max. Capacity

    At STP

    (water/air)

    Glass tube purge meter

     

     

    10%

    250 (17)

    250(121)

    40 GPH /2500 ccm

    Kynar Frame Purge meter

     

     

    10%

    150(10)

    200(93)

    40 GPH/ 2500 ccm

    Low Flow Meter

     

     

    2%

    250(17)

    250(121)

    40 GPH/ 2500 ccm

    Arma-View® II

     

     

    5%

    1500(100)

    400(204)

    25 GPH/117 SCFH

    Armored Purge meter

     

     

    10%

    1500(100)

    800(427)

    10 GPM/

     53 SCFM

    Direct View (glass tube)

     

     

    5%

    200(13)

    200(93)

    130 GPM/

    150 SCFM

    Armored Flow( metal tube)

     

     

    5%

    1500(100)

    400(204)

    130 GPM/

    150 SCFM

    Glass tube Varea-Meter® unit

     

     

    2%

    (1% opt)

    300(20)

    200(93)

    140 GPM

    587 SCFM

    Metal-tube Varea-Meter unit

     

     

    2%

    (1% opt)

     

     

    178.6 GPM

     694.6 SCFM

    TFE-Lined Varea-Meter unit

     

     

    2%

    275 (18)

    300(149)

    185 GPM

     

    PVC tube Varea-Meter Unit

     

     

    2%

    200(13)

    150(66)

    204 GPM

    907  SCFM

    Glass Tube By-Pass Meter

     

     

    4%

    300(20)

    200(93)

    *

    Metal Tube By-Pass Meter

     

     

    4%

    700(47)

    600(316)

    *

     

    * Dependant on main line size and orifice differential

     

     

     

     

     

     

    top of page

    Contact Us

    For more information about flowmeters contact Gary Jeral, Monday through Friday, 8 a.m. to 5 p.m., Eastern Standard Time: 1.856.507.4076 or email
    gary.jeral@siemens.com

    top of page

    Print
    Contact Us

    Featured Products

    Arma-View® II Armored Purge Meter
    Armored Flow Meter
    Direct-view Flow Meter
    Purge and Low Flow Meters
    PVC/TFE Varea Meter
    Glass Tube & Metal Tube Varea-Meter Variable Area Flow Meters
     

     

    © Siemens AG 2010 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID