SIEMENS

 

Mobile Horizontal Filtration Treatment Service 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
      • Contact Us
      • Request A Proposal
    • Services
      • Carbon Media Services
      • Ion Exchange Resin Services
      • Membrane Services
      • Mobile and Temporary Services
      • Retrofit/Rehab Services
      • Service Contracts
      • Testing Services
      • Electrical Systems Integration
    • Mobile and Temporary Services

    Mobile Horizontal Filtration Treatment Service

    Siemens Water Technolgies' horizontal filtration trailer (HFT) is a high-capacity, trailer-mounted system designed to provide temporary water treatment in a wide variety of industrial and municipal applications.

    Siemens'  mobile horizontal filtration treatment unit (HFT) is a self-contained, trailer-mounted system capable of producing up to 1,200 gallons per minute (gpm) of high quality feedwater for reverse osmosis systems. Flow rates up to 1,600 gallons per minute are possible when used for general filtration applications.  Depending on the media used, the mobile filtration system can be used as a multimedia filter (with chemical feed for turbidity reduction), as an activated carbon adsorber (for dechlorination or organic removal) or with specialized resin (for iron and manganese removal).

    Mobile filtration systems provide rapid response, reliable performance and versatile performance across a range of applications:

    - emergency, temporary water or long term water purification
    - long-term stationary system with modular expansion capability
    - seasonal water changes
    - pilot testing
    - increases in flow capacity

    Siemens Water Technologies guarantees the quality and quantity of produced water from its mobile treatment systems. A reliable and extensive service network, an ever-expanding trailer fleet and strategically located regeneration facilities allow Siemens to effectively serve our large North American customer base.
    top of page

    Features and Benefits

    • Eight-cell filter with a total surface area of 242 square feet
    • Flow rates up to 1,600 gpm for general filtration applications
    • Media options - depending on the application
    • On-board chemical feed skids to enhance the filtration process
    • No capital investment
    • Trailers configured for any customer requirement
    • Broad-based service network with strategically located regeneration facilities
    • Comprehensive QA program to ensure quality and quantity of water produced
    • Climatized trailers for severe weather conditions
    • Simple installation, convenient hose and utility connections

    top of page
    Print
    Contact Us

    Contact Us

    Industrial & Environmental Services Sales Team
    800.435.3223
    Send Email
    Request a Proposal

    Documentation

    Mobile horizontal filtration treatment system specifications(pdf)


    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID