Energy and Solids Minimization 

Answers for Energy Efficiency and Solids Minimization 

Water Technologies
  • English
X

Contact


search

  • Home
    • Product Groups
    • Market-specific Solutions
    • Investor Relations
    • Press
    • Jobs & Careers
    • Sustainability
    • About Us
    • Industry Sector
    • Energy Sector
    • Healthcare Sector
  • Market-specific Solutions
    • Automotive
    • Chemicals
    • Construction and Real Estate
    • Finance
    • Food&Beverage
    • Machine Building
    • Metals & Mining
    • Oil & Gas
    • Pharmaceuticals
    • Public Sector
    • Pulp & Paper
    • Tourism & Leisure
    • Transportaion & Logistics
    • Water
    • Wholesale / Retail
    • Cross Market Offerings
  • Water Technologies
    • Products
    • Services
    • Parts
    • Food and Beverage Industry
    • Life Sciences Industry
    • Marine Industry
    • Mining Industry
    • Oil and Gas Industry
    • Power Industry
    • Semiconductor and Solar Industry
    • Drinking Water Treatment
    • Municipal Wastewater Treatment
    • Aquatics and Leisure
    • Applications
    • About Us
    • Videos
    • Site Map
  • Municipal Wastewater Treatment

Energy and Solids Minimization

Our green solutions help increase energy efficiency and reduce costs throughout your wastewater plant’s life cycle.

VertiCel® Aeration System
Wastewater treatment is an energy intensive process. Siemens can help reduce your operating costs with intelligent and innovative technologies. Our integrated solutions can slash your energy costs up to 30%, reduce your biosolids volume by up to 40% and even generate valuable biogas to fuel your plant.

Learn more about the products that Siemens can integrate into a single solution that helps you manage your municipality's energy use, including:

Biological SolutionsBiosolids MinimizationBiosolids Dewatering

Biological Solutions

Product

Description

OMINFLO® Sequencing Batch Reactor (SBR)

The OMNIFLO® Sequencing Batch Reactor is a fill-and-draw, non-steady state activated sludge process in which one or more reactor basins are filled with wastewater during a discrete time period and then operated in a batch mode. The system is ideally suited when nitrification, denitrification and biological phosphorous removal are necessary.

Orbal® Multi Channel Oxidation System

The Orbal® multichannel oxidation ditch, as a complete mix, looped reactor system, is well-suited for conventional activated sludge, advanced secondary sludge treatment, simultaneous nitrification-denitrification, biological phosphorus removal and storm water treatment.  It provides energy savings of 30% over conventional aeration.

VertiCel® Aeration System

The VertiCel® system is superior to other aeration technologies because it saves energy and space while producing an unparalleled effluent quality.  It is ideally suited for wastewater treatment plants with process flows above 2 MGD. It provides energy savings of 50% over conventional aeration.

VLR® Loop Reactor

VLR® Systems utilize a vertical loop based design with looped reactors in series that allows DO (dissolved oxygen) stratification.  As such, it is suited for simultaneous nitrification/denitrification, biological phosphorus removal and storm water treatment. It provides energy savings of 30% over conventional aeration.


Biosolids Minimization Solutions

Product

Description

Cannibal® Solids Reduction System

The Cannibal® system virtually eliminates the biological solids produced by activated sludge wastewater treatment systems, as well as the costs associated with sludge wasting and removal. The system converts the aerobic digester to reduce solids by 40 to 70%.

Crown® Disintegration System

The Crown® Disintegration System is a natural for users that already have anaerobic sludge digestion systems and high volume biogas end-users. The system increases the gas yield from the anaerobic digester by as much as 30%.  At the same time, it reduces sludge for disposal by up to 20%, thus drastically lowering disposal costs.

Dystor® Gas Holding System

The Dystor® system is a digester gas holder design that uses a dome-shaped, engineered membrane system to store methane gas, provide for sludge storage and prevent odors. The system can hold up to three times as much gas as conventional digester covers and consequently maximizes both the energy and cost saving benefits of the process.



Biosolids Dewatering Solutions

Product

Description

Sludge Belt Dryer

The belt dryer offers efficient operation in minimal space. The belt dryer requires a minimal amount of auxiliary systems due to the low operating temperature of the entire system.

J-VAP® Dewatering and Drying System

The J-Vap® dewatering/drying system is an advanced filter press system coupling a specifically designed diaphragm filter process and unique vacuum/evaporation technology. The system can cost-effectively achieve up to 99% solids in one step.

top of page

Print
Contact Us

Featured Case Studies

Municipal Wastewater Treatment Facility Achieves Exceptional Standards With Vertical Loop Reactor
Investment in Cannibal® Process Saves Community Money
J-Vap® Dewatering / Drying System Achieving Class A Biosolids

White Paper

Corral Wasted Energy Dollars Through Alternative Project Delivery

Sign up for our FREE newsletter.
First Name:
Email:
We respect your privacy and will never sell or rent our subscriber list.
© Siemens AG 2011 - Water Technologies
Corporate Information | Privacy Policy | Terms Of Use | Digital ID